Публікуйте свої продукти
90° Horizontal Bend for Cable Tray CH9
Aiscan

90° Horizontal Bend for Cable Tray CH9

A bend system that allows cables to be routed in an orderly, efficient and adaptable manner, minimising the risk of damage by avoiding sharp turns that could compromise their integrity. They also facilitate installation in complex spaces or those with irregular configurations by optimising the available space, and simplify future maintenance and expansions of the electrical system, as cables are better organised and accessible. In terms of safety, they help prevent unnecessary stress on the cables, reducing the likelihood of electrical failures. 

We also offer finishes in EZ, G.C, A.R, and INOX for systems in any type of environment. In summary, a bend system in cable trays improves design efficiency, reduces long-term costs, and contributes to the safety and durability of electrical installations.

Специфікація
  • Technical characteristics in accordance with standard UNE-EN 61537, hot-dip galvanised coating in accordance with UNE-EN ISO 1461. 

    *Minimum hardware required corresponds to article CTCG612 (x4). 

    Installation shall be carried out in accordance with the instructions of the R.E.B.T.

Технічна специфікація
  • Унікальний номер90-degree-horizontal-bend-cable-tray-ch9
  • ТипObject (single object)
  • Дата публікації2026-06-02
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectЕлектричні - Distribution

Схожі продукти