Публікуйте свої продукти
AL-KO Remote Control
AL-KO Airtech

AL-KO Remote Control

AL-KO REMOTE CONTROL

Secure remote access with AL-KO REMOTE CONTROL – The web-based servicing system from AL-KO offers you the possibility to conveniently monitor and control your AL-KO system remotely. An internet-capable end device with a common internet browser is sufficient.

Специфікація
  • Remote access helps to save money

    AL-KO REMOTE CONTROL offers users great savings potential, as many simple maintenance and service tasks can also be performed remotely. Long trips to the site are no longer necessary, saving time, costs and resources.

    You also benefit from additional savings potential: Alarm messages can be collected and managed, real-time and archive data provide an overview of operation, facilitate error analysis and help in decision-making processes. Last but not least, the data provides the basis for continuously improving plant efficiency and thus saving energy.

    Data security

    • Data protection guidelines according to EU/DSGVO
    • Encrypted connections (HTTPS) to avoid hacker attacks
    • Security certification based on SHA-256 encryption

    Your advantages

    • Worldwide 24/7 access via web browser
    • No special software required
    • Fewer service trips, thus saving time and money
    • Save energy costs by improving plant efficiency
    • Historical data as decision and analysis support
    • User-friendly user interface
    • Collecting and forwarding alarms to service organization on site
    • Remote support during commissioning (optional)
Технічна специфікація
  • Унікальний номерal-ko-remote-control
  • ТипSoftware
  • Дата публікації2023-12-18
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер