Публікуйте свої продукти
INGENIUS VMC windows system with heat recovery ventilation
INGENIUS VMC windows system with heat recovery ventilation
INGENIUS VMC windows system with heat recovery ventilation
INGENIUS VMC windows system with heat recovery ventilation
INGENIUS VMC windows system with heat recovery ventilation
    Alpac

    INGENIUS VMC windows system with heat recovery ventilation

    Windows system with heat recovery ventilation

    The INGENIUS VMC thermally insulated window systems are intelligent solutions designed not only to improve the thermal and acoustic insulation of the window opening, but also to enhance indoor comfort and air quality.

    The INGENIUS VMC range by Alpac integrates Heat Recovery Ventilation (HRV) technology directly within the window system, through compact double-flow ventilation units that ensure continuous air exchange, heat recovery, and high-efficiency filtration of the incoming air.

    The INGENIUS VMC window system can be configured with three ventilation unit sizes — Compact, Smart, and 120 — offering maximum airflow rates ranging from 42 m³/h up to 120 m³/h.

    The ventilation units are also available with humidity sensors, CO₂ and VOC sensors, and mobile app control for smart, automated air management.

    Технічна специфікація
    • Унікальний номерwindow_system_heat_recovery_ventilation_ingenius
    • ТипObject (single object)
    • Дата публікації2025-11-05
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectВікно - Жалюзі
    • Класифікація IFCWindow
    • Номер OmniClass23-17 13 00
    • Заголовок OmniClassWindows

    Доступність регіону

    Європа
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
    3.9 з 5 зірок 3.9 (60)
    4.5 з 5 зірок 4.5 (26)
    4.4 з 5 зірок 4.4 (23)
    4.6 з 5 зірок 4.6 (11)