Публікуйте свої продукти
PRESYSTEM® integrated windows system for roller shutter
PRESYSTEM® integrated windows system for roller shutter
PRESYSTEM® integrated windows system for roller shutter
PRESYSTEM® integrated windows system for roller shutter
    Alpac

    PRESYSTEM® integrated windows system for roller shutter

    Integrated windows system for roller shutter

    The PRESYSTEM® SPC window system for roller shutters enables the construction of a highly energy-efficient window opening, maximizing both thermal and acoustic performance.

    This system allows for precise control over production costs while reducing on-site expenses, combining product standardization with a high degree of customization.

    PRESYSTEM® SPC is made up of insulating jambs in extruded polystyrene (XPS) and fiber cement, paired with a high-density insulated shutter box, insulated top panel, and thermally broken windowsill element — ensuring complete insulation on all four sides of the window opening.

    The thermally insulated window system for roller shutters is available in multiple variants, depending on the wall type and window frame position.

    Alpac provides full technical and design support to develop custom models tailored to the specific requirements of each construction site.

    Технічна специфікація
    • Унікальний номерwindow_system_roller_shutter_presystem
    • ТипObject (single object)
    • Дата публікації2025-08-27
    • Номер видання1
    Пов'язані
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectВікно - Жалюзі

    Доступність регіону

    Європа
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
    3.9 з 5 зірок 3.9 (60)
    4.5 з 5 зірок 4.5 (26)
    4.6 з 5 зірок 4.6 (11)
    4.4 з 5 зірок 4.4 (23)