Публікуйте свої продукти
Shower cabins showcase
Shower cabins showcase
    Alterna

    Shower cabins showcase

    This product is only available for the Swedish market. The Alterna Basic Shower Cabinet is delivered in 3 parts: cabinets, rear panel and sliding doors that are quickly assembled by one person. The feet are adjustable and the front of the cabinet is removable for easy cleaning under the cabin. Water trap, shower set, soap holder and mirror are included in the shower cabinet. The Alterna Express Shower Cabinet has silver-colored aluminum profiles, 4 mm hardened safety glass and acrylic tub. Clear glass in doors and side panels. The shower cabinet comes with a shower panel and shower set. Size: H 2 150 x B 900 x D 900 mm. The shower cabinet can be ordered with or without the Mora MMIX thermostatic mixer. Due to its construction, the shower cabinet is very fast to install, and the walls are self-standing, allowing one person to mount it. The assembly is done without tools.
    Специфікація
    • This product is only available for the Swedish market.
    Технічна специфікація
    • Унікальний номерDuschkabiner_sc1
    • Сімейство продуктівSanitet
    • Група продуктівDuschkabiner
    • ТипShowcase (model)
    • Дата публікації2017-12-07
    • Номер видання1
    Пов'язані
    • Матеріал основнийGlass
    • Розроблено вШвеція
    • Виготовлено вКитай
    Класифікація
    • Категорія BIMobjectSanitary - Showers
    • Класифікація IFCFurnishing Element
    • Код Uniclass 2015SL_35_80_80
    • Опис Uniclass 2015Showers
    • Код CSI MasterFormat 201422 41 23
    • Заголовок CSI MasterFormat 2014Residential Showers
    • Номер OmniClass23-31 17 00
    • Заголовок OmniClassShowers

    Доступність регіону

    Європа
    Швеція