Публікуйте свої продукти
Curtain rail Obidos
Curtain rail Obidos
    Altran Solutions

    Curtain rail Obidos

    5.0 з 5 зірок5.0(5 відгуки)
    Altran has designed a new Decorative Rail, fully compatible with Coimbra and Sintra rails to make it easier for drapery and decoration professionals to use the profile that most interests them at all times without having to increase their stock with supports. sliders, laces... exclusive to each collection. The idea of ​​reducing costs for our professional clients, as well as allowing the installer greater agility and speed so that at any time I can choose to install a Sintra, Obidos or Coimbra rail depending on the profile available, is what has motivated us to design and patent this rail (Patent No.: 003184142-0001). This new rail manufactured by Altran in Lacquered Aluminum and treated to facilitate the sliding of the sliders and to avoid noise, allows the installation of curtains with a weight of up to 6 kg per linear meter.
    Технічна специфікація
    • Унікальний номерobidos
    • ТипObject (single object)
    • Дата публікації2023-02-20
    • Номер видання1
    Пов'язані
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectВікно - Жалюзі
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
    3.9 з 5 зірок 3.9 (60)
    4.5 з 5 зірок 4.5 (26)
    4.6 з 5 зірок 4.6 (11)
    4.4 з 5 зірок 4.4 (23)