Публікуйте свої продукти
Alutech ALT.W62 Doors, Inward opening
ALUTECH Group of Companies

Alutech ALT.W62 Doors, Inward opening

ALT W62 system is a thermal insulated series of profiles with mounting depth of 62 mm, designed for manufacturing of window, door and translucent structures of various configurations and degree of complexity that shall meet higher thermotechnical and sound-proofing requirements.

The system is based on combined profiles consisting of two aluminium profiles connected with the help of two elements made of fiberglass reinforced polyamide. Combination of two materials enables manufacturing of thermally insulated profiles that ensure good static performance of the constructions and other joint connections.


Специфікація
  • ALT W62 is a general-purpose comprehensive system, which enables the manufacturing of:

    • Windows and entry doors in administrative, industrial, residential houses;
    • Stained-glass windows with a large number of doors and windows in case using of façade systems is impractical;
    • Windows and doors in case using of other materials is impossible due to structural and architectural requirements;
    • Various types of frame structures with higher thermal- and sound-insulating requirements.

    Window series of ALT W62 system has euro-groove, and there is minimum requirements to the door accessories. This provides an opportunity to apply a wide range of accessories of various European and Russian manufacturers. This factor allows the companies that are already working with similar systems to keep the same supplier of accessories when changing the supplier of the profiles.

    Key features of the structures made of ALT W62 profiles:

    • Durability;
    • Long life-time;
    • Resistance to corrosion, deformation, and negative environmental exposure;
    • Resistance to acids, oils, gases, ultraviolet rays;
    • Environmental friendliness;
    • Fire safety;
    • It is possible to produce the structures in any color, or combination of colors;
    • Possibility of producing the windows of bigger sizes, of various shapes with different opening types;
    • Structures can be produced for different climatic regions.

    Technical characteristics of a window with 32 mm glass unit (formula 4 x 10 x 4 x 10 x 4i) from ALT W62 system profiles:

    • Reduced total thermal resistance: 0,61 (m²×°С/W), B1 grade;
    • Air permeability: Agrade;
    • Sound insulation: B grade (33dB);
    • Wind load resistance: A grade.


Технічна специфікація
  • Унікальний номерalutech_door_alt_w62_inward_opening
  • Сімейство продуктівDoors
  • Група продуктівInward Opening
  • ТипObject (single object)
  • Дата публікації2022-08-17
  • Номер видання1
  • Глибина (мм)62
Пов'язані
  • Матеріал основнийAluminium
  • Матеріал допоміжнийGlass
  • Розроблено вБілорусь
  • Виготовлено вБілорусь
Класифікація
  • Категорія BIMobjectДвері - Sets
  • Класифікація IFCDoor
  • Код за ETIMEC000747
  • Назва за ETIMDoor/operating panel (switchgear cabinet)
  • Назва UNSPSCMetal doors
  • Код UNSPSC30171505
  • Код Uniclass 2015Ac_15_50_25
  • Опис Uniclass 2015Doors, windows and glazing surveying
  • Код CSI MasterFormat 201408 13 16
  • Заголовок CSI MasterFormat 2014Aluminum Doors
  • Номер OmniClass23-17 11 13 13
  • Заголовок OmniClassAluminum Doors
  • Код CSI UniFormat IIB2030
  • Заголовок CSI UniFormat IIExterior Doors

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад

Схожі продукти