Публікуйте свої продукти
Imperial Hanger Rod Canopy Lattice 8"
Americana Outdoors Inc

Imperial Hanger Rod Canopy Lattice 8"

Imperial Hanger Rod Canopies are designed to elegantly cover building entryways. This sophisticated canopy offers protection from the elements while enhancing curb appeal. Expertly crafted and durable, the Imperial is a stylish and functional addition to any entrance, ensuring a welcoming experience for visitors and occupants alike.

Sizes: Ranging from 2' 6"-10' projection and 4-100'+ long. Lengths upwards of 1000'+ with splices.

Structure: Pre-fabricated, powder coated Aluminum components.

Gutters / Fascia: Extruded Aluminum, 6", 8", or 12" fascia with 4" gutter.

Standard Roof System:

  • 1.5" Square Aluminum Extruded Lattice

Supports: Overhead "Hanger Rod" braces.

Add-On Accessories: Crown Molding

Специфікація
  • Americana Outdoors is a trusted manufacturer of outdoor structures and shade solutions for commercial, municipal, and residential applications. With decades of experience, they specialize in high-quality aluminum canopies, walkway covers, sun shelters, and custom shade structures designed to enhance outdoor environments with durability and style.

    Their portfolio includes metal awnings, bus shelters, covered walkways, and pergola structures, all engineered for long-lasting performance and aesthetic appeal. Whether it's park shelters, recreation area covers, or school walkway covers, Americana delivers dependable solutions that meet ADA compliance and local building code requirements.

    From concept to completion, Americana provides design-build services, custom fabrication, and structural engineering support to meet project-specific needs. Their powder-coated finishes, maintenance-free materials, and weather-resistant coatings ensure lasting beauty and performance in any climate.

    Americana's products are ideal for public spaces, educational facilities, transit centers, and athletic complexes, offering reliable protection from the elements while promoting comfort and safety. Backed by expert craftsmanship and a commitment to service, Americana is a leader in architectural shade systems across the U.S.

Технічна специфікація
  • Унікальний номерimperialhangerrodcanopylattice8
  • Сімейство продуктівAmericana Outdoors Inc
  • Група продуктівCanopies
  • ТипShowcase (model)
  • Дата публікації2024-09-04
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPowder coated steel
  • Матеріал допоміжнийExtruded Aluminum
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Shading Systems
  • Код Uniclass 2015Pr_20_65_78
  • Опис Uniclass 2015Shelter structures
  • Номер OmniClass23-19 29 13
  • Заголовок OmniClassCovers and Shelters

Доступність регіону

Північна Америка
Сполучені Штати