Публікуйте свої продукти
Stainless Steel Reduced Pressure Zone Assemblies - 4000SS
Ames Fire & Waterworks

Stainless Steel Reduced Pressure Zone Assemblies - 4000SS

Series 4000SS Reduced Pressure Zone assemblies feature a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for containment at the service line entrance. Its compact modular design facilitates maintenance and assembly access. Check with local water authorities for installation requirements.

Специфікація
  • Features

    • Sensor on the relief valve for flood detection
    • Stainless steel construction for maximum strength and corrosion resistance
    • Stainless steel relief valve features balanced rolling diaphragm to reduce maintenance costs and eliminate sliding seats
    • Maximum working pressure: 175 psi (12.06 bar)
    • Cam-check assembly provides low head loss
    • Short end-to-end dimensions make retrofit easy
    • Flood alert feature activated with add-on connection kit, compatible with BMS and cellular communication
Технічна специфікація
  • Унікальний номер4000ss
  • Сімейство продуктівPlumbing & Flow Control Solutions
  • Група продуктівBackflow Prevention
  • ТипObject (single object)
  • Дата публікації2017-06-12
  • Номер видання1
Пов'язані
  • Матеріал основнийStainless steel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСантехніка - Клапани
  • Класифікація IFCValve
  • Назва UNSPSCValves
  • Код UNSPSC401416
  • Код Uniclass 2015Pr_65_54_40_62
  • Опис Uniclass 2015Plastics isolating valves
  • Код CSI MasterFormat 201440 05 67
  • Заголовок CSI MasterFormat 2014Specialized Pressure and Flow-Control Valves
  • Номер OmniClass23-27 31 00
  • Заголовок OmniClassValves
  • Код CSI UniFormat IIC1030
  • Заголовок CSI UniFormat IIFittings

Доступність регіону

Північна Америка
Канада
Сполучені Штати