Публікуйте свої продукти
MET-13E Metreau® 13-Button Ethernet Audio Video A/V Control Keypad
AMX

MET-13E Metreau® 13-Button Ethernet Audio Video A/V Control Keypad

OVERVIEW
The MET-13E Metreau 13-Button Ethernet Keypad offers 13 buttons (12 single-width and 1 double-width) and can be used as in individual keypad or in conjunction with the 7 and 13-button Metreau Ethernet Expansion Keypads. The Keypad connects to the controller via Ethernet, which simplifies installation and connectivity.

COMMON APPLICATION
Ideal for cost effective control for classrooms, conference rooms, kitchens, bathrooms, and other applications requiring simplified control of a variety of connected system devices.

FEATURES

  • Connects via Standard Protocols (Ethernet) - Simplifies cabling and installation by minimizing cable runs
  • Daisy Chain up to Three Keypads - Provides the ability to connect up to three keypads using one IP address
  • Fits in Decor Style Wall Plates - Simplifies installation and looks great
  • Standard Configuration - Standard buttons include 1-9, 0, ENTER, SAVE, and +/-
  • Blue LEDs Glow to Indicate Button Selection - Improves usability by confirming the user's selection
  • Bottom Button Can Act as Single or Two Buttons - Provides added flexibility to the configuration

NOTE: Keypad wallplates not included. See ALD-CW-1, ALD-CW-2, ALD-CW-3.

Keywords: Audio Video Control Keypad, Wallplate, Wallplates, Ethernet Keypads, Ethernet Keypad, Harman

Специфікація
  • Specifications

    GENERAL

    Dimensions (HWD) Keypad and Mounting Plate:
    4” x 1 3/4” x 1” (10.3 cm x 4.5 cm x 2.5 cm)
    Weight TBA
    Mounting Mounts into standard Decora-style wall plates
    Colors Available White: MET-13E-WH (FG5793-02-WH)
    Black: MET-13E-BL (FG5793-02-BL)
    Recommended Accessories Can be used in conjunction with up to two Metreau Ethernet Expansion Keypads:
    •MET-13X-WH, Metreau 13-Button Expansion Keypad
    (FG5793-12-WH)
    •MET-13X-BL, Metreau 13-Button Expansion Keypad
    (FG5793-12-BL)
    •MET-7X-WH, Metreau 7-Button Expansion Keypad
    (FG5793-13-WH)
    •MET-7X-BL, Metreau 7-Button Expansion Keypad
    (FG5793-13-BL)
    •PS-POE-AF-TC, PoE Injector, 802.3AF Compliant
    (FG423-83)
    •ALD-CW-1, 1-Gang Claro Wallplate (FG2605-81-BL/
    FG2605-81-WH)
    •ALD-CW-2, 2-Gang Claro Wallplate (FG2605-82-BL /
    FG2605-82-WH)
    •ALD-CW-3, 3-Gang Claro Wallplate (FG2605-83-BL /
    FG2605-83-WH)

    POWER
    PoE PoE (Power over Ethernet), 802.3af, class 0
    Power Connector (1) RJ-45 Ethernet Connector, 10/100

    POWER SUPPLY
    External, Required POE injector or switch, conforming to the 802.3af
    standard including AMX’s PS-POE-AF-TC (FG423-83),
    not included

    ETHERNET
    Ethernet Connection (1) RJ-45 Ethernet Connector, 10/100

    ENVIRONMENTAL
    Temperature (Operating) 32° to 104° F (0° to 40° C)
    Humidity (Relative) 5% to 85%, non-condensing
    Note Intended for indoor use only
    FRONT PANEL COMPONENTS
    Front Panel Components •Pushbuttons available in a variety of field replaceable
    pre-printed buttons
    • Blue LEDs indicate activity

    REAR PANEL COMPONENTS
    Rear Panel Components •(1) RJ-45 Ethernet Connector, 10/100
    •(2) 8-pin, 0.100” (2.54 mm) IDC-type male header

    Keywords: Audio Video Control Keypad, Wallplate, Wallplates, Ethernet Keypads, Ethernet Keypad

Технічна специфікація
  • Унікальний номерamx-00166
  • Сімейство продуктівElectrical
  • Група продуктівGeneral Purpose Controls
  • ТипObject (single object)
  • Дата публікації2016-09-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectЕлектричні - Controls
  • Класифікація IFCElectric Distribution

Доступність регіону

Північна Америка
Сполучені Штати