Публікуйте свої продукти
MT-1002 10.1” Modero G5 Tabletop Touch Panel
MT-1002 10.1” Modero G5 Tabletop Touch Panel
MT-1002 10.1” Modero G5 Tabletop Touch Panel
    AMX

    MT-1002 10.1” Modero G5 Tabletop Touch Panel

    The redesigned Modero G5 10” Tabletop Touch Panel is a premium user interface affordable enough to use in any space. Designed specifically for dedicated room control, this elegantly-styled touch panel provides fast and smooth animations and transitions, along with a quad-core processor that provides more than enough processing power to run the most demanding applications today and in the future. Modero G5 also includes a built-in web browser and document viewers, enabling users to access real-time.

    Modero G5 control panels feature capacitive touch, powerful Quad-Core processing, and multi-touch capabilities. The distinctive, low-profile design is engineered to sit perfectly on a table without obstructing views, and comes with a variety of mounting options for added security and convenience.

    Common Applications

    • Modero G5 is ideal for boardrooms, conference rooms or auditoriums where a premium control surface is needed to provide access to multiple functions simultaneously while remaining elegantly unobtrusive.
    • In Higher Education, Modero G5 is ideal for lecture halls, auditoriums, performing arts theaters and boardrooms that require extensive control capabilities.
    • In residences, it is perfect for kitchens, bedrooms or home offices where it can be used to manage systems throughout the home.

    Features

    • G5 Graphics Engine and Quad-Core Processing – The most powerful processing in the industry delivers smooth gesturing, swiping, dynamic reordering, enhanced animation with transitions all at higher speeds for an experience any user will enjoy
    • Capacitive Touch Screen – A fast and flawless touch screen that enhances screen durability, smudge and scratch resistance
    • Simplified Enterprise Touch Panel and Firmware Updates – Deploy and update touch panel files and firmware files from a network URL for simplified company-wide updates
    • Built-in Web Browser, Document Viewers and Enzo Sharing – Conveniently simplifies accessing and presenting real-time content and documents during meetings. Simply preview files accessed via the native web browser, USB, or cloud storage apps before sending content directly to Enzo
    • Adjustable Security Modes – With the ability to select from high security or custom modes, administrators can customize the panel’s security levels for access, networking and communication
    • Perfect from Any Angle – Includes In-Plane Switching (IPS), which delivers the widest viewing angles and the most accurate color reproduction on the market
    • Enhanced User Experience – Modero features intuitive UI functionality including: gesturing, swiping, dynamic reordering and enhanced animation capabilities
    • View and Select Dynamic Data with Listview Buttons – Display a listing of entries generated by a dynamic data source (e.g. phonebook contacts, call logs, RSS feed or other real time data sources) enabling the user to scroll or search to make a selection

    Keywords: Harman

    Специфікація
    • Display Size (WH) Landscape: 9.9" x 6.7" (252 mm x 170 mm), 12.0" (304 mm) diagonal

      Viewable Area (WH) Landscape: 8.5" x 5.3" (217mm x 136mm), 10.1" (257mm) diagonal

      Resolution: 1280x800

      Touch Overlay: Capacitive

      FG Numbers: FG5969-47

    Технічна специфікація
    • Унікальний номерmt-1002-touch-panel
    • Сімейство продуктівElectronics
    • Група продуктівTouch Panels
    • ТипObject (single object)
    • Дата публікації2021-05-19
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication
    • Класифікація IFCElectric Distribution
    • Назва UNSPSCElectrical controls and accessories
    • Код UNSPSC391215
    • Код Uniclass 2015Pr_40_30_86_88
    • Опис Uniclass 2015Touch panels
    • Код CSI MasterFormat 201440 63 00
    • Заголовок CSI MasterFormat 2014Control System Equipment
    • Номер OmniClass23-27 13 13
    • Заголовок OmniClassBuilding Control Systems

    Доступність регіону

    Північна Америка
    Сполучені Штати