Публікуйте свої продукти
NX-1200 NetLinx NX Integrated Controller
NX-1200 NetLinx NX Integrated Controller
NX-1200 NetLinx NX Integrated Controller
NX-1200 NetLinx NX Integrated Controller
    AMX

    NX-1200 NetLinx NX Integrated Controller

    The NX-1200 / NetLinx® NX Integrated Controller is a programmable network appliance specifically designed to control AV and building technology using multiple analog and digital formats. The NX-1200 provides a scalable platform for the future by combining high performance, backward compatibility and extensive network security features. The NX-1200 is designed to control and automate a variety of devices in single rooms or multiple small rooms and is capable of supporting devices with a variety of communication formats.

    Common Applications

    • NX Master Security firmware is ideal for enterprise, education, and government policies requiring secure communication over a computer network in line with security standards expected by the IT industry of any equipment running on an enterprise
    • The NX-1200 is perfect for small classrooms, huddle spaces, small conference rooms, learning spaces and multi-zone systems with a small number of wired devices
    • The NX-1200 is designed to provide secure control and monitoring for a small AV system, HVAC, lights, security, power management, and many similar specialized applications requiring a space-saving physical control device with versatile mounting

    Features

    • IPv6 – Supports Internet Protocol version 6 (IPv6), the communications protocol that provides an identification and location system for computers on networks and routes traffic across the Internet
    • IEEE 802.1X – Supports IEEE Standard for Port-based Network Access Control with the ability to grant or deny network access to devices wishing to attach to a LAN based on credentials tied to the device rather than to a user
    • X.509 Certificate Services – NX supports customer-provided certificates for access to protected networks
    • Full LDAP Integration – Supports multiple user-defined login groups for accessing the master, as well as provides an AMX programmer the capability to require network login to access certain areas of the touch panel
    • High Performance Architecture, Flexible Programming Platform (RPM, NetLinx and Java) – Easily scalable to support a wide range of applications for today and tomorrow
    • Full Line Compatible (Backwards and Cross-Compatibility) – Standardized port numbers and new configuration import/export tools mean fewer coding changes
    • TLS / SSH Client – Provides NetLinx programmers the ability to manage secure port TLS and SSH communications with a remote device or server
    • Cryptographic Support – In accordance with FIPS 140-2, a U.S. government computer security standard used to accredit cryptographic modules for the protection of sensitive or valuable data
    • Network Syslog – Supports standard device logging to a syslog server
    • Enhanced Diagnostics On Serial and IR Ports – Provides real time error feedback when Serial and IR ports are disconnected or improperly wired
    • File Import / Export From USB Drive – Backup and restore configuration data, program files, and update firmware from a standard USB flash drive
    • Hardware / Software Built for 24/7/365 Operation – Provides outstanding reliability and improved diagnostics
    • Ultra-Fast 1600 MIPS processor
    • 512 MB Onboard RAM
    • 1 M Non-Volatile Memory
    • 4 GB SDHC FLASH Memory
    • 1 RU x 1/3 Rack Space
    • 1 AXLink Interface
    • 1 10/100 LAN Interface
    • 4 Digital I/O Ports
    • 1 RS232/422/485 Port
    • 1 RS232-Only Port
    • 2 IR/Serial Output Ports
    • 1 IR Receiver Port

    Keywords: Harman

    Специфікація
    • Dimensions (HWD): 1 11/16” x 5 13/16” x 5 1/8” (42.16 mm x 147.32 mm x 130.81 mm)

      Weight: 1.6 lb. (.726 Kg)

      Memory: Memory Card: 4 GB SD, NVRAM: 1 MB, DDRAM: 512 MB, Note: Supports external USB Solid State Drives

      Power Consumption: Active Power Consumption: 3 W

      AxLink Port: (1) 4-position 3.5mm Screw Terminal, provides data and power to external AxLink control devices

      AxLink Indicator: (1) AxLink LED (green) indicates the state of the AxLink port

      RS-232/422/485 Ports: (1) 10-position 3.5mm Screw Terminal, NetLinx Port 1, XON/XOFF (transmit on / transmit off), CTS/RTS (clear to send/ready to send), 300 - 115,200 baud

      RS-232 Port: (1) 5-position 3.5mm Screw Terminal, NetLinx Port 2, XON/XOFF (transmit on / transmit off), CTS/RTS (clear to send/ready to send), 300 - 115,200 baud

      Serial Indicator: (2) sets of LEDs (red/yellow) indicate when serial Ports 1 and 2 are transmitting and receiving data

      IR/Serial: (2) 2-position 3.5mm Screw Terminal, 2 IR Transmit / 1-way Serial ports, NetLinx Ports 11-12, Support high-frequency carriers up to 1.142 MHz, 2 IR/Serial data signals can be generated simultaneously

      IR/Serial Indicators: (2) LEDs (red) indicate when each of the IR/Serial ports (11-12) are transmitting control data

      I/O Channels: (4) One 6-position 3.5mm Screw Terminal, 4-channel binary I/O port for contact closure with each input being capable of voltage sensing, NetLinx Port 22, Channels 1-4

      I/O Indicator: (4) LEDs (yellow) indicate each of the I/O channels (1-4) are active

      IR/RX Ports: (1) 1/8” mini-jack

      IR/RX Indicator: (1) IR RX LED (red) LED lights when IR data is being received via the IR/RX port

      FG Numbers: FG2106-01

    Технічна специфікація
    • Унікальний номерnx-1200-controller
    • Сімейство продуктівElectronics
    • Група продуктівCentral Controllers
    • ТипObject (single object)
    • Дата публікації2021-05-19
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication
    • Класифікація IFCElectric Distribution
    • Код за ETIMEC001634
    • Назва за ETIMAudio/video transmitting system
    • Назва UNSPSCElectrical controls and accessories
    • Код UNSPSC391215
    • Код Uniclass 2015Pr_70_75_04
    • Опис Uniclass 2015Audio, data and visual outlet plates and controllers
    • Код CSI MasterFormat 201411 52 00
    • Заголовок CSI MasterFormat 2014Audio-Visual Equipment
    • Номер OmniClass23-37 15 00
    • Заголовок OmniClassAudio Visual Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати