Публікуйте свої продукти
3 seater upholstered leather sofa with relax mechanisms
Angel Cerdá
Заархівовано

3 seater upholstered leather sofa with relax mechanisms

3-seater brown leather sofa relax mechanisms model 6051 Angel Cerdá S.L. Modern design 3-seater sofa upholstered in 1mm thick chocolate brown cowhide leather with independent articulated armrests and headrests. An avant-garde and contemporary style sofa, with a robust internal structure in natural pine wood and solid steel legs painted in black epoxy, which gives it that touch of trend and elegance that you are looking for in your living room. Its 20kg / m3 polyurethane foam back and seat, as well as its two electric relaxation mechanisms, give you that extra comfort you need to relax. • STYLE: This original 3-seater sofa upholstered in chocolate-colored cowhide of the highest quality will provide the original and personal touch you are looking for in your home. • MULTIESTANCE: Versatile and functional, its design with armrests allows it to fit into any type of room, becoming the main protagonist of the room. • QUALITY: All our sofas are made with the highest quality materials, being a guarantee of durable and functional furniture. • DECORATION: Due to its original design combining warm tones such as its chocolate brown cowhide and the black steel on its legs, they make it a perfect sofa to provide the perfect balance between style and comfort. • COMFORT: The size of its seats and its 20kg / m3 polyurethane foam padding, as well as its two relaxation mechanisms and independent articulated headrests, will allow you to have maximum comfort, without neglecting the highest trend.
Специфікація
  • Upholstered in leather. Black epoxy steel legs.
Технічна специфікація
  • Унікальний номер6051-sofa-3-plazas-relax-moderno-piel-marron-chocolate-nogal-acero-negro-sofa-angel-cerda
  • Сімейство продуктівFurniture
  • Група продуктівSofas
  • ТипObject (single object)
  • Дата публікації2021-04-28
  • Номер видання1
  • Висота (мм)990
  • Ширина (мм)2150
  • Глибина (мм)1030
Пов'язані
  • Матеріал основнийLeather
  • Матеріал допоміжнийSteel
  • Розроблено вSpain
  • Виготовлено вSpain
  • Вага нетто (кг)105
Класифікація
  • Категорія BIMobjectмеблі - Дивани

Схожі продукти

4.4 out of 5 stars 4.4 (7)
3.8 out of 5 stars 3.8 (33)
4.2 out of 5 stars 4.2 (120)
4.6 out of 5 stars 4.6 (21)
4.4 out of 5 stars 4.4 (26)
4.3 out of 5 stars 4.3 (60)