Публікуйте свої продукти
Arctic Air AF49 Two Section Reach-In Commercial Freezer
Arctic Air AF49 Two Section Reach-In Commercial Freezer
Arctic Air AF49 Two Section Reach-In Commercial Freezer
Arctic Air AF49 Two Section Reach-In Commercial Freezer
Arctic Air AF49 Two Section Reach-In Commercial Freezer
    Arctic Air

    Arctic Air AF49 Two Section Reach-In Commercial Freezer

    Our reach-in models are beautifully designed in smooth stainless steel for a look that you would be proud to put in any commercial application.

    Features include high output fan motors, electronic thermostat with external digital display.

    Three epoxy coated, adjustable shelves and locking casters come standard with all models. Doors are self-closing and lockable with foamed in place recessed handle.

    Tested to NSF Standard 7 requirements for open food storage.

    All products are operated and monitored for a minimum of thirteen hours prior to packaging and shipping.

    All Arctic Air products come with full one year parts and labor warranties and a five year compressor.

    As Featured on Amazon.com

    #ArcticAir #CommercialFreezer #StainlessSteelFreezer #ReachInFreezer

    Специфікація
    • Brand Name: Arctic Air
      Capacity: 49 cubic_feet
      Color: Stainless Steel Front and Sides
      Ean: 0400010855261 , 0685450970617
      Height: 82.0 inches
      Included Components: Arctic Air AF49
      Item Weight: 450 pounds
      Length: 32.0 inches
      Material: Stainless Steel
      Model Number: AF49
      Number of Items: 1
      Part Number: AF49
      UNSPSC Code: 24131600
      UPC: 685450970617 , 400010855261
      Upper Temperature Rating: 10 degrees_fahrenheit
      Warranty Description: Goods are guaranteed in accordance with the terms of the manufacturer's warranty for 1 year on parts and labor and an extended 5 year warranty on the compressor only from the date of shipping unless otherwise stated. No labor coverage after first year. Factory warranty is not valid for residential use. Goods reported faulty within the specified warranty period may be repaired, replaced or exchanged at Artic Air's discretion. All service calls MUST be pre-approved by Arctic Air or they may not be covered. Parts and labor under this warranty are guaranteed in the contiguous United States only.
      Width: 54.0 inches

    Технічна специфікація
    • Унікальний номерArctic-Air-AF49-Two-Section-Reach-In-Commercial-Freezer
    • Сімейство продуктівCommercial Freezer
    • Група продуктівReach-In
    • ТипDocumentation (info)
    • Дата публікації2019-03-05
    • Номер видання1
    • Ширина (у дюймах)54
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectКухня - Appliances
    • Код CSI MasterFormat 201411 20 00
    • Заголовок CSI MasterFormat 2014Commercial Equipment
    • Номер OmniClass23-21 21 17
    • Заголовок OmniClassCommercial Food Services Cooling Equipment

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit