Публікуйте свої продукти
Ardiflex S2 High performance, fibre reinforced, highly deformable tile/stone adhesive
ARDEX ENDURA

Ardiflex S2 High performance, fibre reinforced, highly deformable tile/stone adhesive

High polymer modified, off-white coloured adhesive specifically formulated to have enhanced properties of slip resistance and deformability necessary for fixing tile and stone on substrates that are subjected to deformation and/or vibrations. The fibre reinforcement further increases the bond strength and impedes the crack propagation in the composite material.

ArdiFlex S2 is used for fixing ceramic, vitrified & fully vitrified tiles, glass mosaic, porcelain, terrazzo, metal or glass tiles, non staining natural stone and engineered stone. The set adhesive is water-resistant and suitable for use in swimming pools.

FEATURES
• Fibre reinforced for high performance and strength
• Highly deformable׃ accommodates differential movement of the covering and substrate
• Good slip resistance required for fixing large format wall tiles
• Extended open time
• Bed thickness upto 15mm ׃ suitable for tiling on uneven substrates
• Excellent bond to various building materials
• Excellent water and frost resistance
• Excellent tensile & shear adhesion
• Easy mixing, smooth application & better workability
• Conforms to EN 12004: 2017 of class C2TES2
• Complies with the requirements of IS 15477: 2004 Type 2

Ardex Endura


Специфікація
  • Mixed Density: 1.35 - 1.40 g/cc
    Bed Thickness: 2 - 15mm
    Open Time: 25 - 30 mins 
    Pot Life: approx. 3 hours
    Adjustability: 25 - 30 mins
    Setting Time: 24 hours
    Ready for grouting
    Walls: approx. 8 hours
    Floors: approx. 24 hours
    Shear Adhesion (IS 15477:2004 Type 2)
    1 Day Air: 12 kN
    14 Days Air: 20 kN
    Temperature Resistance: minus 30 Deg C to 150 Deg C
    VOC Content: 3.75 g/L
    Properties tested to EN 12004 : 2017
    Tensile Adhesion as per EN 1348:
    Initial at 28 days: 2.38 N/Sqmm @ 28 days
    After heat ageing: 1.85 N/Sqmm @ 14 days
    After water immersion: 1.65 N/Sqmm @ 7 days
    Slip test: 0.05 mm
    Extended open time: 0.63 N/Sqmm above 30 mins
    Transverse Deformation: 5.8 mm
    Coverage: Approximately 3.0 kg/m² using a 6mm x 6mm square notch trowel
    Pack Size: 50 kg

    Ardex Endura

Технічна специфікація
  • Унікальний номерardiflex-s2
  • Сімейство продуктівTile & Stone Installations
  • Група продуктівTILE & STONE ADHESIVES
  • ТипObject (single object)
  • Дата публікації2019-08-24
  • Номер видання2
Посилання
Пов'язані
  • Матеріал основнийPolymer-modified cementitious
  • Розроблено вІндія
  • Виготовлено вІндія
Класифікація
  • Категорія BIMobjectПідлогове покриття - Floor Tiles
  • Класифікація IFCFloor
  • Назва UNSPSCStone or tile flooring
  • Код UNSPSC30161706
  • Код Uniclass 2015EF_30_20
  • Опис Uniclass 2015Floors
  • Код CSI MasterFormat 201409 90 00
  • Заголовок CSI MasterFormat 2014Painting and Coating
  • Номер OmniClass23-15 17 13 13
  • Заголовок OmniClassTile Flooring
  • Код CSI UniFormat IIB1010
  • Заголовок CSI UniFormat IIFloor Construction

Доступність регіону

Азія
Індія

Схожі продукти