Публікуйте свої продукти
Epoxy Grout Resin based grout
ARDEX ENDURA

Epoxy Grout Resin based grout

EPOXY GROUT is hygienic, hard-wearing, impervious, 3 component epoxide resin-based grout with a high degree of resistance to chemical attack, abrasion and impact. The cured grout does not transfer taints to food products, prevents the entry of bacteria or dirt and is easily maintained in a sterile condition. EPOXY GROUT is designed for grouting glazed tiles, mosaic, vitrified and fully vitrified tiles, ceramic tiles, industrial tiles, granites, marbles & other natural stones etc.

COLOURS
Available in range of colours.
Note׃ Please contact ARDEX ENDURA Sales representative for more details on the available range of colour.

FEATURES
• Hygienic and chemical resistant
• Stain and bacterial resistant
• Provides high strength and durable joints
• Suitable for submerged conditions
• Easy to be cleaned from tiled surface
• Suitable for joint width of 1 – 12 mm
• For interior & exterior use
• Available in range of colours
• Conforms to the Overall Migration Standards laid down in 21 CFR 175 – 300 (April 1, 2011) of US – FDA for intended use for contact with aqueous food products
• Exceeds EN 13888 requirements

Ardex Endura

Специфікація
  • Specific Gravity:1.7
    Joint width: 1 - 12 mm
    Pot life: 45 min
    Foot traffic: 24 hours
    Full cure: 7 days
    Temperature resistance: Prolonged minus 30 Deg C to 50 Deg C Intermittent Up to 70 Deg C
    Bond strength: >1.5 N/Sqmm @ 7 days
    Tensile adhesion 14 days air: 4.5 kN
    Compressive strength: >55 N/Sqmm @ 7 days
    Flexural strength: >20 N/Sqmm @ 7 days
    Water absorption: Nil
    Shore D hardness: > 70
    VOC Content: 113.78 g/L
    Coverage: Consumption depend on joint width, size of tiles
    Pack Size: 1 kg & 5 kg
    Wet Density: 1.70

    Ardex Endura

Технічна специфікація
  • Унікальний номерepoxy-grout
  • Сімейство продуктівTile & Stone Installations
  • Група продуктівTILE JOINT GROUTS
  • ТипObject (single object)
  • Дата публікації2019-08-24
  • Номер видання2
Посилання
Пов'язані
  • Матеріал основнийEpoxy
  • Розроблено вІндія
  • Виготовлено вІндія
Класифікація
  • Категорія BIMobjectПідлогове покриття - Floor Tiles
  • Класифікація IFCFloor
  • Назва UNSPSCStone or tile flooring
  • Код UNSPSC30161706
  • Код Uniclass 2015EF_30_20
  • Опис Uniclass 2015Floors
  • Код CSI MasterFormat 201409 90 00
  • Заголовок CSI MasterFormat 2014Painting and Coating
  • Номер OmniClass23-15 17 13 13
  • Заголовок OmniClassTile Flooring
  • Код CSI UniFormat IIB1010
  • Заголовок CSI UniFormat IIFloor Construction

Доступність регіону

Азія
Індія

Схожі продукти