Публікуйте свої продукти
R 90 CP - Heavy Duty Polyurethane Screed (4 – 9 mm)
ARDEX ENDURA

R 90 CP - Heavy Duty Polyurethane Screed (4 – 9 mm)

R 90 CP is a heavy duty polyurethane screed which includes hard wearing aggregates for outstanding impact and abrasion resistance. It provides a dense, chemical resistant, seamless, joint free floor finish suitable for use in aggressive areas with maximum hygiene. R 90 CP has been formulated to give an easily worked system that can be applied quickly and easily by using a pin rake, only requiring finishing with a trowel to give the required finish.

COLOURS
Available in a range of colours

FEATURES
• Hard wearing: extremely durable and abrasion resistant with low maintenance cost
• Facilitates rapid application: can be applied on 7 days old concrete or 2 days old polymer screeds
• Resistant to a wide range of chemicals and liquids
• Seamless: easily cleanable to maintain high standards of hygiene
• Odourless
• Taint-free
• Resistant to thermal shock at 9mm thick can withstand steam cleaning regimes
• High Impact resistance: Classified ‘High Impact Resistance’ under BS 8204: Part 1: 1999
• Food grade: CFTRI approved; conforms to the specifications as per U.S FDA 175.300
• Supplied in pre-measured packs for ease of mixing and consistency at site

Ardex Endura

Специфікація
  • Pot life: 15 to 20 min
    Mixed density: Approx. 2.08 g/cc
    Light traffic: 24 HRs
    Full traffic: 48 Hrs
    Full cure: 7 days
    Bond strength (ASTM D 4541): > 1.5 N/Sqmm
    Compressive strength (BS 6319 Part 2): >45 N/Sqmm
    Flexural Strength (BS 6319 Part 3): >12 N/Sqmm
    Tensile Strength (BS 6319 Part 7): >5 N/Sqmm
    Shore D hardness (ASTM D 2214): >75 
    Coefficient of Thermal Expansion (per Deg C) ASTM C531:2000 (reapproved 2012): 2.5 x 10-5
    Abrasion resistance: Classified 'Special Duty' under BS 8204: Part 2: 2002(9)
    Slip resistance: Classified 'Satisfactory under BS 8204: Part 2: 2002(9), wet and dry
    Impact resistance: Classified 'High Impact Resistance’ under BS 8204: Part 1: 1999
    Food grade: CFTRI approved; conforms to the specifications as per U.S FDA 175.300
    Coverage: Approximately 2.90 m² @ 5 mm thickness
    Pack Size: 30 kg

    Ardex Endura

Технічна специфікація
  • Унікальний номерr-90-cp
  • Сімейство продуктівFlooring Solutions
  • Група продуктівPOLYURETHANE COATINGS & SCREEDS
  • ТипObject (single object)
  • Дата публікації2019-08-24
  • Номер видання2
Посилання
Пов'язані
  • Матеріал основнийPolyurethane
  • Розроблено вІндія
  • Виготовлено вІндія
Класифікація
  • Категорія BIMobjectПідлогове покриття - Floor Tiles
  • Класифікація IFCFloor
  • Назва UNSPSCStone or tile flooring
  • Код UNSPSC30161706
  • Код Uniclass 2015Pr_20_31_02_89
  • Опис Uniclass 2015Tile adhesives
  • Код CSI MasterFormat 201409 60 00
  • Заголовок CSI MasterFormat 2014Flooring
  • Номер OmniClass23-15 17 13 13
  • Заголовок OmniClassTile Flooring
  • Код CSI UniFormat IIC3020
  • Заголовок CSI UniFormat IIFloor Finishes

Доступність регіону

Азія
Індія

Схожі продукти