Публікуйте свої продукти
Arizona Tile Scabos 12x12 Inch Tumbled Travertine Mosaic Tile
Arizona Tile Scabos 12x12 Inch Tumbled Travertine Mosaic Tile
    Arizona Tile

    Arizona Tile Scabos 12x12 Inch Tumbled Travertine Mosaic Tile

    Arizona Tile Tumbled Travertine Tile, 1-by-1-Inch on a 12-by-12-Inch Mosaic Mesh, Scabos, Includes 10 sheets. Tumbled stones are as wonderfully unpredictable and unique as nature itself, adding charm and distinct personality to spaces small and large, indoor or outdoor, casual and extravagant. Tumbled stones are can be installed in any of the following applications: commercial, residential, interior, exterior, floors, walls, backsplashes, fireplaces, tub surrounds, showers, and vanities. All travertine stones will have natural cavities, or pits, visible in the stone that developed when carbon dioxide bubbles became trapped during the formation of the stone. As an unfilled travertine, the pits will remain visible and unfilled until they are filled with grout during installation. As a natural stone product it is recommended that it be sealed to extend its longevity. Due to the nature of the tumbled finish, a stone-enhancing sealer will help to accentuate the natural colors in the stone that may be subdued after going through the tumbling process.

    As Featured on Amazon.com

    Специфікація
    • Technical Details:

      • Tumbled travertine
      • 1-by-1-Inch tiles on a 12-by-12-Inch mesh mounted sheet
      • Ideal for commercial, residential, interior, exterior, floors, walls, backsplashes, fireplaces, tub surrounds, showers, and vanities
    Технічна специфікація
    • Унікальний номерArizona-Tile-Scabos-12x12-Inch-Tumbled-Travertine-Mosaic-Tile
    • Сімейство продуктівBuilding Materials
    • Група продуктівTile
    • ТипDocumentation (info)
    • Дата публікації2019-03-25
    • Номер видання1
    Пов'язані
    • Матеріал основнийStone
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Tiles
    • Назва UNSPSCTiles and flagstones
    • Код UNSPSC301317
    • Код CSI MasterFormat 201409 30 33
    • Заголовок CSI MasterFormat 2014Stone Tiling