Публікуйте свої продукти
Arizona Tile Skylights Matte Glass Tile Mosaic Mesh Khaki
Arizona Tile Skylights Matte Glass Tile Mosaic Mesh Khaki
    Arizona Tile

    Arizona Tile Skylights Matte Glass Tile Mosaic Mesh Khaki

    Arizona Tile Skylights Glass Tile, 1-by-1-Inch on a 12-by-12-Inch Mosaic Mesh, Khaki Matte, Includes 11 sheets. Skylights glass tiles are made from 8mm high quality, heavy duty, construction-grade glass, which is usually used for commercial windows in high-rise office buildings and hotels. They are frost-proof and acid resistant. Skylights glass tiles can be installed in any of the following applications: commercial, residential, interior, exterior, walls, backsplashes, countertops, fireplaces, tub surrounds, shower walls and floors, vanities, and swimming pools. The 1x1 tiles can be used in floor applications, but the glossy finish will be susceptible to scratching and could also be slippery in wet areas. Each installation situation should be carefully thought out for proper usage prior to the material being purchased. When installing Skylights, you need to use a latex-modified white thin set that meets the standards for glass installations. When cutting the glass, the installer can use standard glass cutters that are commonly used in glass installations, or if they are using a standard tile cutting wet saw, they need to use a special glass blade that is available from several blade manufacturers. If they don't use either of these methods, chipping on both the front and the back of the glass can occur and will affect the final appearance of the product. After properly using the aforementioned cutting techniques, there will be some sharp edges at the cut areas. These edges can be softened by lightly sanding the edges or by using a high quality rubbing stone. After installation, grout with any sanded grout using the manufacturer's recommendations.

    As Featured on Amazon.com

    Специфікація
    • Part Number: SL-KHAKI MATTE,1X1
      Item Weight: 35.6 pounds
      Package Dimensions: 12.9 x 12.9 x 3.9 inches
      Item model number: SL-KHAKI MATTE,1X1
      Size 1-by-1-Inch on a 12-by-12-Inch Mosaic Mesh
      Color: Khaki Matte
      Style: Skylights
      Material: Glass

    Технічна специфікація
    • Унікальний номерArizona-Tile-Skylights-Matte-Glass-Tile-Mosaic-Mesh-Khaki
    • Сімейство продуктівMaterial
    • Група продуктівGlass tiles
    • ТипDocumentation (info)
    • Дата публікації2019-03-25
    • Номер видання1
    Пов'язані
    • Матеріал основнийGlass
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Tiles
    • Назва UNSPSCFinishing materials and products
    • Код UNSPSC301519
    • Код CSI MasterFormat 201409 30 23
    • Заголовок CSI MasterFormat 2014Glass Mosaic Tiling
    • Номер OmniClass23-15 15 13
    • Заголовок OmniClassWall Tiles

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit