Публікуйте свої продукти
ASSA ABLOY LH6180IL Insulated Loadhouse
ASSA ABLOY LH6180IL Insulated Loadhouse
ASSA ABLOY LH6180IL Insulated Loadhouse
ASSA ABLOY LH6180IL Insulated Loadhouse
    ASSA ABLOY Entrance Systems

    ASSA ABLOY LH6180IL Insulated Loadhouse

    The innovative ASSA ABLOY LH6180IL loadhouse is an independent loading system, containing all the relevant components: leveler, shelter and door. Together with the Autodock bottom platform and the insulated cladding house, a complete, stand-alone dock loading system is formed. Placed outside the door opening of a warehouse or terminal, the operator will gain inside space advantages compared to a conventional, inside docking installation, in both new and existing buildings without any major building modifications.

    The ASSA ABLOY LH6180IL loadhouse is a new insulated version with a very attractive appearance, specially developed to meet all requirements of architects, builders and operators. The outstanding feature is that the walls are made of insulated panels without a steel frame inside the loadhouse. The smooth wall surfaces are washable and meet the requirements for cleanliness e.g. from the food industry.

    Специфікація
    • Features

      • Sizes - nominal length*: 2450, 3000 mm
      • Sizes - nominal width*: 3300, 3500, 3600, 3750 mm
      • Steel profiles: Galvanized steel

      Walls

      • Panel thickness: 42mm
      • Panel material: Waffled steel
      • Filling: CFC-free polyurethane, flame retardant DIN 4102-B2
      • Standard colors outside: RAL 3000, 5010, 6005, 7016, 7021, 7024, 9002, 9006, 9007, 9010
      • Standard color inside: RAL 9002

      Roof

      • Thickness of material: 0,6 mm profiles steel sheet
      • Standard color outside: RAL 9005

      Internal LED light

      • Protection class: IP65
      • Power: 46W LED
      • Luminous flux: 3840lm
      • Dimension: 1268x158x105 mm
      • Connection: 230V
      • Wall protection plywood veneer
      • Dimension: Height 1250mm, thickness 12mm
      • Color: Light grey

      Performance

      • Certification: Declaration of Performance according to EN1090
      • Snow load: 3,0 kN/m² according to EN1993
      • Wind load: 0,913 kN/m²
    Технічна специфікація
    • Унікальний номерaa_lh_6180_il
    • Сімейство продуктівDocking
    • Група продуктівLoadhouses
    • ТипObject (single object)
    • Дата публікації2022-12-12
    • Номер видання6
    Пов'язані
    • Матеріал основнийGalvanized steel
    Класифікація
    • Категорія BIMobjectLoading Equipment - Loadhouses
    • Класифікація IFCRamp
    • Назва UNSPSCLoad centers
    • Код UNSPSC39121101
    • Код Uniclass 2015SL_30_90_48
    • Опис Uniclass 2015Loading docks
    • Код CSI MasterFormat 201411 13 00
    • Заголовок CSI MasterFormat 2014Loading Dock Equipment
    • Номер OmniClass23-23 23 00
    • Заголовок OmniClassLoading Dock Equipment

    Доступність регіону

    Європа Азія Африка
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe