Публікуйте свої продукти
Pro-Chlore Salt A-180EX for pool
AstralPool Fluidra

Pro-Chlore Salt A-180EX for pool

Pro-Chlore Salt. Our Pro-Chlore Salt range incorporates EX electrodes that provide the highest durability in self-cleaning systems. The Pro-Chlore Salt range with its options of integrated EXTENSION (EXT-1, EXT-1E, EXT-2) or external control (AP PR200, Smart Control) incorporates a system of control and regulation of ORP (Redox) or ppm values as well as pH that allow a better management of the equipment and allow to have an excellent water quality at all times. The Pro-Chlore range can be manufactured, on request, to work with seawater (Pro Chlore Salt AM Series). To control more than one unit for the same pool, external control AP PR-200 or Smart Control and the multiple control Kit TRI (code 70338) are required.
Технічна специфікація
  • Унікальний номерpro-chlore-salt-a180ex-pool
  • ТипObject (single object)
  • Дата публікації2023-12-07
  • Номер видання1
Класифікація
  • Категорія BIMobjectSports & Recreation - Swimming Pool