Публікуйте свої продукти
ATT Mini FLOOR DRAIN – gully horizontal with round top, single-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, single-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, single-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, single-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, single-part
ATT Mini FLOOR DRAIN – gully horizontal with round top, single-part
    ATT

    ATT Mini FLOOR DRAIN – gully horizontal with round top, single-part

    The ATT Mini Floor Drain – Gully - Horizontal with Round Top (Single-Part) offers architects and designers a highly functional and aesthetically pleasing drainage solution for demanding industrial and commercial environments. Specifically developed for facilities within food processing, chemical industries, breweries, dairies, and similar sensitive applications, this drain ensures exceptional hygiene standards, reliable drainage performance, and ease of maintenance.

    Manufactured from premium stainless steel grades, including AISI 304 and the corrosion-resistant AISI 316L, the ATT Mini Floor Drain guarantees durability and long-term resistance to aggressive chemical agents, frequent sanitation cycles, and challenging operational conditions.

    This single-part horizontal gully features a round top design, reducing potential dirt and waste accumulation points and simplifying cleaning procedures. The seamless, precisely engineered construction minimizes welds, further enhancing hygiene by eliminating areas prone to contamination.

    Each drain incorporates a practical internal basket, designed to capture solid debris effectively, maintaining unobstructed drainage flow and easing regular maintenance tasks. Additionally, the smooth, high-quality finish ensures safe handling and installation while meeting stringent hygiene and safety standards.

    With its thoughtful design and robust construction, the ATT Mini Floor Drain is an ideal choice for architects and engineers aiming to incorporate efficient, hygienic, and visually discreet drainage systems into modern industrial and commercial facility designs.

    Специфікація
      • material EN 1.4301, AISI 304 or EN 1.4404, AISI 316L,
      • round surface,
      • outer edges 4mm thick, sheet thickness 1.5 mm,
      • body pressed without joints,
      • rounded corners at the height of the bottom plate,
      • an inspectable trap with EPDM seal in accordance with the European standard EN 1253,
      • no stagnant water in the body of the drains according to EHEDG
      • height of the water column is 50 mm,
      • strainer,
      • flow rate - 0,9 l/s,
      • Grating load class - up to D400,
      • surface is pickled and passivated,
      • upper edge grinded with a grain of 240,
      • adjustment screws M10.
    Технічна специфікація
    • Унікальний номерatt-mini-floor-drain-gully-horizontal-with-round-top-single-part
    • Сімейство продуктівATT drainage, drainages channels
    • Група продуктівATT point drainages and gullies
    • ТипDigital Inventory (Products)
    • Дата публікації2022-05-16
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вPoland
    • Виготовлено вPoland
    Класифікація
    • Категорія BIMobjectСантехніка - Водовідведення
    • Класифікація IFCFloor