Публікуйте свої продукти
ATT Kitchen Channels
ATT Kitchen Channels
ATT Kitchen Channels
ATT Kitchen Channels
ATT Kitchen Channels
    ATT

    ATT Kitchen Channels

    3.5 з 5 зірок3.5(8 відгуки)

    ATT Kitchen Channel Drainage systems provide architects and designers with tailored, hygienic, and highly efficient drainage solutions specifically designed for commercial kitchens and food processing facilities. Ideal for restaurants, catering establishments, commercial kitchens, and food production plants, these channels ensure excellent hygiene, rapid water removal, and ease of cleaning in high-traffic culinary environments.

    Made from from stainless steel materials, including robust AISI 304 and highly corrosion-resistant AISI 316L, ATT Kitchen Channels offer exceptional durability and long-lasting resistance to frequent cleaning processes, harsh chemical detergents, and intensive operational conditions typical of the food service industry.

    Each drainage channel is engineered to incorporate built-in bottom slopes, standardly set at 0.5%, customizable to meet specific project needs, ensuring efficient water flow and swift removal of wastewater. Additionally, to simplify installation and guarantee precise alignment, ATT Kitchen Channels are equipped with rectifying screws and anchoring elements.

    ATT provides various grating options specifically suited for kitchen use, including anti-slip mesh, ladder-type, plate, and perforated sheet gratings, ensuring optimal safety, ease of maintenance, and compliance with strict hygiene standards.

    Combining functionality, hygiene, and structural integrity, ATT Kitchen Channel Drainage systems are essential components for architects and designers seeking to deliver reliable, clean, and efficient commercial kitchen environments.

    Специфікація
    • - Material: Stainless steel AISI 304 (1.403) or AISI 316 (1.4401)
      - Dimensions: up to 1000x1500 mm,
      - Grating: mesh or ladder (smooth or anti-slip according to DIN 51130),
      - Load class: up to D400
      - Variety of edge finishings: for tile, vinyl or resin floors
      - Compatible with all ATT point drains.

    Технічна специфікація
    • Унікальний номерkitchen-channel-drainage
    • Сімейство продуктівATT drainage channels
    • Група продуктівATT kitchen drainage channels
    • ТипShowcase (model)
    • Дата публікації2022-07-04
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вПольща
    • Виготовлено вПольща
    Класифікація
    • Категорія BIMobjectСантехніка - Водовідведення