Публікуйте свої продукти
Wide-Lok™ Wide Span Shelving
Aurora Storage Products

Wide-Lok™ Wide Span Shelving

4.4 з 5 зірок4.4(8 відгуки)

The Wide-Lok™ Wide Span Concept

Aurora Wide-Lok™ Wide Span Shelving provides a strong, durable storage solution for larger and heavier objects such as:

  • Archival Bankers Boxes
  • Museum Artifacts & Sculpture
  • Large Police Evidence
  • Military Ready Bags
  • Bulk Storage
  • Retail Goods
  • Large food service items/restaurant inventory
  • Mechanical/Automotive parts
  • Industrial tools

Our Wide-Lok Wide Span Shelving uses standard closed uprights* and features 8 shelf widths and 5 shelf depths. Just as with regular Quik-Lok Shelving, Wide-Lok assembles with minimal tools.

  • Mix Wide-Lok with Standard Shelving
  • Mobile Ready Option
  • 31 Standard Colors with no VOCs
  • Colors match to all Aurora Products including Shelving, Mobile, Times-2, and Museum Cabinets

Wide Span Shelving Racks for Industrial & Heavy Duty Items

When you need to store over-sized or heavier items or boxes, standard 4-post shelving simply won’t be enough. You need wide span shelving that are heavy duty. In fact, using lighter gauge shelving to store big, heavy items could cause shelves to deflect, potentially causing damage to the items you were intending to store. When those items are irreplaceable artifacts, criminal case evidence or expensive retail inventory, you simply can’t afford to take that chance.

At Aurora Storage, we’ve developed a specialized line of heavy-duty, wide span 4-post shelving units that can handle items of greater weight and size. The concept behind our Wide-Lok™ Wide Span shelving products is one that provides maximum stability and lasting durability.

*Special Wide-Lok Open Uprights are also available. Consult Customer Service.

Специфікація
  • Sizes

    Decking Depths 15",18", 24", 26", 30", 32", 36"

    Decking Widths 54", 60", 66", 72", 78", 84", 90", 96" 

    Upright Heights 40-1/4", 64-1/4", 76-1/4", 85-1/4", 88-1/4" 97-1/4", 100-1/4", 121-1/4"

Технічна специфікація
  • Унікальний номерwide-lok-wide-span-shelving
  • Сімейство продуктівFurniture
  • Група продуктівShelving & Storage
  • ТипObject (single object)
  • Дата публікації2019-10-12
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectмеблі - Shelving & Storage
  • Класифікація IFCFurniture
  • Код за ETIMEG017960
  • Назва за ETIMFurniture
  • Назва UNSPSCFurniture and Furnishings
  • Код UNSPSC56
  • Код Uniclass 2015Pr_40_30_78
  • Опис Uniclass 2015Shelves and storage units
  • Код CSI MasterFormat 201410 56 13
  • Заголовок CSI MasterFormat 2014Metal Storage Shelving
  • Номер OmniClass23-21 11 11 11
  • Заголовок OmniClassCommercial Storage Shelves
  • Код CSI UniFormat IIE2010
  • Заголовок CSI UniFormat IIFixed Furnishings

Доступність регіону

Північна Америка
Сполучені Штати