Публікуйте свої продукти
AZEK® Shingle Siding With Paintpro® Technology
AZEK® Shingle Siding With Paintpro® Technology
AZEK® Shingle Siding With Paintpro® Technology
AZEK® Shingle Siding With Paintpro® Technology
AZEK® Shingle Siding With Paintpro® Technology
    AZEK Exteriors

    AZEK® Shingle Siding With Paintpro® Technology

    All the timeless beauty of cedar siding without the constant maintenance. Made from a state-of-the-art proprietary engineered polymer, AZEK® Shingle matches the attractive texture of cedar shingles while adding the performance and low-maintenance benefits of rot-proof PVC building materials. Leveraging our innovative new PaintPro Technology, AZEK Shingle offers a rapid dry time, superior paint adhesion, and a painted finish that lasts without needing touch-ups or frequent maintenance. Delivering classic beauty with superior durability has never been so effortless.

    Специфікація
    • INSTALLATION BENEFITS:

      • No special tools required
      • Engineered polymer is lightweight and durable
      • Flexible, durable material helps prevent on-site breakage
      • No need to seal cut edges and scrapes for water protection
      • Route and cut without splitting
      • Uniform finish; no surface irregularities to work around


      LOW-MAINTENANCE PERFORMANCE:

      • Moisture-resistant
      • Will not rot, splinter, peel, warp, or swell from moisture
      • Maintains beautiful finish even through harsh weather
      • Insect-resistant; unappetizing to destructive pests


      ENHANCED PAINTABILITY WITH PAINTPRO TECHNOLOGY

      Products from AZEK Exteriors with PaintPro Technology have enhanced paintability to provide easier paint application, time savings, and a superior paint bond for long-lasting performance. Give your next siding install a painted finish that requires almost no maintenance.

      Keywords: siding, PVC siding, vinyl siding, engineered siding, polymer siding, house siding, exterior siding, shingle siding

    Технічна специфікація
    • Унікальний номерAzek-Shingle-Siding-With-Paintpro-Technology
    • Сімейство продуктівSiding
    • Група продуктівShingle Siding with PaintPro® Technology
    • ТипObject (single object)
    • Дата публікації2021-09-20
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Other Building Materials

    Доступність регіону

    Північна Америка