Публікуйте свої продукти
Fire curtain BACHFIRE CONFLEX
BACH Fire Protection

Fire curtain BACHFIRE CONFLEX

BACH CONFLEX is an Automatic Fire Curtain that in case of fire, limits and controls the fire on conveyor belts, minimizing not only radiation emission but also heat transfer creating isolation from the fabric so that protection of people and goods is maximized, with classification EI120.

The curtain is composed by: fiberglass fabric coated on both sides and seamed with reinforced steel wire and fixed to a steel roller of 78 mm of diameter; galvanized steel elements as head box, side guides and bottom bar (adaptable depending on the belt type); irrigation system through a sprinklers system.

All the system is driven by a 24Vdc tubular motor and controlled by an electronic board, BACH’s CRM (Control and Regulation for Motor) with special gravity fail safe system.

The control panel for automatic curtains (CBM), with nominal input voltage of 220Vac and output voltage of 24Vdc. Uninterruptible Power Supply (UPS System) with autonomy up to 6 hours.

Tested and approved according to the European Standards UNE EN 1366-7:2006.

Специфікація
  • SYSTEM ADVANTAGES: Hidden fire partitioning and sectorization system; Perfect combination between architecture and security against fire; Integrated system with the central fire detection system; Easy installation and maintenance; Gravity failsafe system; Low consumption; Battery back-up power supply; Obstacle control system (optional)

    FABRIC: Fiberglass fabric resists up to 1000ºC. Grey colour.

    HEADBOX: Galvanized Steel.

    SIDE GUIDES: Galvanized Steel. Dimensions 80x50mm.

    ROLLER: Galvanized Steel. Diameter 78mm.

    BOTTOM BAR: Adaptable to conveyor belt

    ELECTRIC MOTOR: BACH tubular motor 24Vdcc.

    CRM MOTOR REGULATION BOX: Polyester IP56. Dimensions: 140x180x75mm.

    CBM CONTROL PANEL: Receives the signal alarm from Fire Management System and controls the movement of curtains. Visual and acoustic alert system. Visual and acoustic alert system; Dimensions: 400x300x210mm; Battery rechargeable (up to 6h autonomy).

    IRRIGATION SYSTEM PANEL: A solenoid valve connected to BACH´s control panel can activate the irrigation system with a delay of 3 minutes. The number of sprinklers depends on the area of each system. The fluid conditions are the following: Pressure ≥ 2.5 bar; Q=Nominal water flow accordingly the system dimensions.

    AVERAGE SPEED: Between 0.06 and 0.15 m/s

    OPTIONAL EXTRAS: Obstacle control system

Технічна специфікація
  • Унікальний номерBACH-BACHFIRE-CONFLEX
  • Сімейство продуктівFire & Smoke Curtains
  • Група продуктівFire Curtain
  • ТипObject (single object)
  • Дата публікації2021-05-05
  • Номер видання1
  • Висота (мм)4000
  • Ширина (мм)4000
  • Глибина (мм)180
Посилання
Пов'язані
  • Матеріал основнийFiberglass
  • Матеріал допоміжнийGalvanized steel
  • Розроблено вPortugal
  • Виготовлено вPortugal
  • Вага нетто (кг)30
Класифікація
  • Категорія BIMobjectFire Products - Захист від вогню

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit