Публікуйте свої продукти
BAL Max-Flex Fibre - Tile adhesive and grout
BAL

BAL Max-Flex Fibre - Tile adhesive and grout

Standard setting and highly flexible, BAL Max Flex Fibre have been developed with our Fibre Strand Technology for improved flexibility and strength. With and extended open time of more than 40 minutes and a pot life of five hours, BAL Max Flex Fibre is suitable for use fixing most tile types (including some natural stone), BAL Max Flex Fibre is recommended for large format wall tiles, areas of total immersion, heated screeds and plywood walls. Also suitable for installations subject to limited movement and vibration and for tiling on existing glazed ceramic tiles. Recommended for fixing mosaics. BAL Max-Flex Fibre offers fixers outstanding benefits helping them get the job done easily and efficiently. BAL Max-Flex fibre is formulated with lightweight rheology for easy mixing and application and its extended open time allows for a greater area to be fixed in one mix. Available in white and grey, BAL Max-Flex Fibre comes in pack sized of 20kg and 5kg (20kg only in Grey). For use on walls and floors, it can be grouted in 16 hours.
Специфікація
  • Bed Thickness- Up to 6mm Open Time- >40 mins Pot Life- 5 hours Setting Time- 16 hours
Технічна специфікація
  • Унікальний номерBAL-Max-Flex-Fibre
  • Сімейство продуктівTile & Stone Installation System
  • Група продуктівFlexible Floor and Wall Tile Adhesives
  • ТипObject (single object)
  • Дата публікації2019-11-24
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPolymer-modified cementitious
  • Розроблено вВелика Британія
  • Виготовлено вВелика Британія
Класифікація
  • Категорія BIMobjectПідлогове покриття - Floor Tiles
  • Класифікація IFCFloor
  • Назва UNSPSCFlooring
  • Код UNSPSC301617
  • Код Uniclass 2015EF_30_20
  • Опис Uniclass 2015Floors
  • Код CSI MasterFormat 201409 60 00
  • Заголовок CSI MasterFormat 2014Flooring
  • Номер OmniClass23-15 17 13 13
  • Заголовок OmniClassTile Flooring
  • Код CSI UniFormat IIC3020
  • Заголовок CSI UniFormat IIFloor Finishes

Доступність регіону

Європа
Велика Британія
Ірландія

Схожі продукти