Публікуйте свої продукти
Baldwin Spyglass Privacy Lever for Interior Doors
Baldwin Spyglass Privacy Lever for Interior Doors
Baldwin Spyglass Privacy Lever for Interior Doors
Baldwin Spyglass Privacy Lever for Interior Doors
    Baldwin

    Baldwin Spyglass Privacy Lever for Interior Doors

    • Baldwin Prestige offers a square privacy lever for bedroom or bathroom doors in a satin nickel finish with a low profile lever design.
    • This modern lever door lock's square lever design is shown in a satin nickel finish.
    • This square lever comes with a lifetime mechanical and finish warranty.
    • For use on interior doors where a privacy function is required, such as bedroom and bathroom doors.
    • This privacy door lever fits standard door preparations: 1-3/8" to 1-3/4" thick.

    As Featured on Amazon.com

    #Baldwin #BathroomDoor #SquareLever #BedroomDoor #InteriorHandleset #Privacy #InteriorKnob

    Специфікація
      • Spyglass Privacy Levers, Privacy/Bed/Bath Levers.
      • Baldwin Prestige offers effortless, accessible style and luxury with superior security.
      • Contemporary lever design.
      • Lifetime mechanical and finish warranty.
      • For use on interior doors where a privacy function is required, such as bedroom and bathroom doors.
      • Fits standard door preparations: 1-3/8" to 1-3/4" thick.
    Технічна специфікація
    • Унікальний номерBaldwin-Spyglass-Privacy-Lever-for-Interior-Doors
    • Сімейство продуктівDoor Handle Set
    • Група продуктівSmartKey Front Door
    • ТипDocumentation (info)
    • Дата публікації2019-03-03
    • Номер видання1
    Пов'язані
    • Матеріал основнийBrass
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectДвері - Hardware
    • Назва UNSPSCLocks and security hardware and accessories
    • Код UNSPSC461715
    • Код CSI MasterFormat 201408 71 00
    • Заголовок CSI MasterFormat 2014Door Hardware
    • Номер OmniClass23-17 19 11 27
    • Заголовок OmniClassDoor Key Control Systems