Публікуйте свої продукти
Bodhi Linear Architectural LED Luminaires
Bodhi Linear Architectural LED Luminaires
Bodhi Linear Architectural LED Luminaires
Bodhi Linear Architectural LED Luminaires
Bodhi Linear Architectural LED Luminaires
Bodhi Linear Architectural LED Luminaires
Bodhi Linear Architectural LED Luminaires
Bodhi Linear Architectural LED Luminaires
Bodhi Linear Architectural LED Luminaires
    Bartco Lighting Inc

    Bodhi Linear Architectural LED Luminaires

    The Bodhi series of linear architectural luminaires is a classic choice for any small or large scale interior space. Minimal, extruded aluminum housings are fitted with acrylic lenses and machined aluminum endcaps. Models are available in several different profile sizes, mounting options, integrated optics and direct and/or indirect configurations.

    Специфікація
    • Light Source: LED

      Light Distribution: Direct, indirect or direct/indirect light distribution, depending on fixture.

      Lens: Flush lens or drop lens with solid or luminous ends options available, depending on fixture.

      Optics: Asymmetric distribution option available for BSS208 and batwing distribution option available for BSS235 and BSS255.

      Parabolic Louver option available for BSS208 and BSS255.

      Rounded profile option available for BSS205 and BSS210.

      Mounting: Surface mount, wall mount or cable suspended options available, depending on fixture.

      Materials: Extruded aluminum housing, extruded, frosted acrylic lens and machined aluminum end caps.

      Finishes: Architectural white (semi-matte), white (semi-gloss), black (semi-matte), matte black, bronze, primer powder coat (applied post-production), environmental satin silver (alternative to anodize), satin anodize (may require additional lead time). Consult factory for RAL and custom finishes.

      Lengths: Available in nominal lengths of 2’–8’ single fixtures and continuous runs.

      Wiring: Basic continuous run fixtures provided with 18 ga. wiring harness for 6 Amp maximum load. Consult factory for runs requiring multiple circuits, sensor integration, etc.

      Driver: Standard integral or remote 120–227V driver offered with 0–10V dimming or non-dim, depending on fixture. Other dimming driver options available.

      Emergency Driver: Standard integral 120–227V or remote mounted emergency battery backup available, depending on fixture. Consult factory for details.

      Color Temperature: LEDs available in either 3000K–5000K with 80+ CRI typical or 2700K–4000K with 90+ CRI typical, all within a 3 step MacAdam ellipse. 

      Occupancy Sensor: Passive infrared occupancy sensor available for certain fixtures.

      Life: 50,000 hours L70

      Limited five year warranty

      UL and C-UL listed for dry and damp locations

      IBEW manufactured and assembled

      Made in U.S.A.

    Технічна специфікація
    • Унікальний номерbodhi-linear-architectural-led-luminaires
    • Сімейство продуктівLED Lighting
    • Група продуктівBodhi
    • ТипObject (single object)
    • Дата публікації2022-06-09
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийExtruded Aluminum
    • Матеріал допоміжнийAcrylic
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectОсвітлення - Pendant

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка

    Схожі продукти