Публікуйте свої продукти
Hush Series Acoustic Luminaires
Hush Series Acoustic Luminaires
Hush Series Acoustic Luminaires
Hush Series Acoustic Luminaires
Hush Series Acoustic Luminaires
Hush Series Acoustic Luminaires
Hush Series Acoustic Luminaires
Hush Series Acoustic Luminaires
    Bartco Lighting Inc

    Hush Series Acoustic Luminaires

    The Hush HL2 direct/indirect luminaire is designed to enhance interior spaces with subtle to bold colors, while damping sound reflections. The 2” wide aperture fixture is clad with ½” thick felt acoustic panels in 8”, 12” or 16” heights and twenty standard colors.

    BEVELED EDGE BAFFLES: Increases light distribution while minimizing glare and adding sophistication to the fixture’s details

    ACOUSTIC INTERIOR CAVITY: Fixture structure creates sound “trapping” environment within the hollow space between baffles

    PERFORMANCE OPTICS: Indirect lighting available with Lambertian and batwing optic options

    MANY FINISH OPTIONS: Twenty acoustic baffle finishes complimented with end caps in six standard powder coat colors or optional coordinated RAL finishes

    ACCOMPANING BAFFLES: Add additional sound absorption in an architectural space with complimenting HB2 non-illuminated acoustic baffles

    Специфікація
    • Light Source: LED

      Light Distribution: Direct/Indirect

      Materials: extruded aluminum, heavy gauge sheet formed steel and aluminum, extruded acrylic lenses and PET acoustic felt panels

      Mounting: Model variations offered for cable suspended and wall mount applications as 2’-8’ nominal single fixtures and continuous runs up to 50’

      Acoustic Panels: The 1/2” thick, 100% PET (>75% recycled), fire rated (ASTM E84 Class B) 0.98 NRC acoustic felt panels feature a bottom beveled edge, extended ends and are available in twenty standard colors and three standard heights.

      Finishes: Unlit areas and standard machined aluminum end caps are available in our standard powder coat finishes and optional RAL finishes coordinated to the panel colors.

      Optics: Indirect Lambertian and batwing optic options are available

      Wiring: Basic continuous run fixtures provided with 18 ga. wiring harness for 6 Amp maximum load. Consult factory for runs requiring multiple circuits, sensor integration, etc.

      Driver: Standard integral 120-277V driver offered with 0-10V dimming or non-dim. Other dimming driver options available.

      Emergency Driver: Integral 120-277V emergency battery backup available for non-dim or 0-10V fixtures and operate the direct source in 4’ sections within the run. Consult factory for details and for compatibility with other drivers.

      Color Temperature: LEDs available in 2700K, 3000K, 3500K and 4000K, within a 3 step MacAdam ellipse, all with 90+ CRI typical.

      Life: 50,000 hours L70

      Limited five year warranty

      UL and C-UL listed for dry and damp locations

      IBEW manufactured and assembled

      Made in U.S.A.

    Технічна специфікація
    • Унікальний номерhush-series-acoustic-luminaires
    • Сімейство продуктівLED Lighting
    • Група продуктівHush
    • ТипObject (single object)
    • Дата публікації2022-07-01
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийExtruded Aluminum
    • Матеріал допоміжнийPET
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectОсвітлення - Pendant

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка

    Схожі продукти