Публікуйте свої продукти
Radical Series Miniature LED Luminaires
Radical Series Miniature LED Luminaires
Radical Series Miniature LED Luminaires
Radical Series Miniature LED Luminaires
Radical Series Miniature LED Luminaires
    Bartco Lighting Inc

    Radical Series Miniature LED Luminaires

    REFINED DESIGN: Extruded aluminum housing with proprietary ZeroEdge diffusing resin lens

    MINIATURE FORM FACTOR: 1-1/4” wide x 1-7/16” tall with integral dimming driver

    VERSATILE MOUNTING: Grid ceiling, surface, and cable suspended

    SEAMLESS ILLUMINATION: Simple connectivity up to 56’

    LABOR SAVINGS: Plug-and-play solution allows for a cost effective installation, working below the grid for new ceiling and retrofit applications

    The Radical LED luminaire features an integral dimming driver within a minimal 1-1/4” wide by 1-7/16” tall profile. The extruded aluminum fixture is suitable for surface, cable suspended and t-grid ceiling mounting. A specially engineered drop lens profile produces highly uniform luminance on the three sides and corners. The proprietary integral 120V or 277V RAD10 driver includes 0-10V 10% dimming, powering 90+ CRI LEDs with three output options. Fixtures are available as single units or with plug-and-play connectivity for runs of seamless illumination up to 56’. Conforms to JA8 standards.

    Специфікація
    • Light Source: LED

      Light Distribution: Direct

      Lens: Drop lens with solid ends. The acrylic lens is extruded with a proprietary diffusing resin to produce highly uniform luminance on the three sides and corners.

      Mounting: Model options available for surface, cable suspended and t-grid ceiling mounting. Fixtures can join directly end-to-end for continuous runs of seamless illumination up to a maximum of 56’.

      Materials: Fixture constructed of an extruded aluminum housing, extruded frosted acrylic lens and stamped steel end caps.

      Finishes: Standard finishes are Architectural White, Matte Black and Environmental Satin Silver powder coat.

      Lengths: Available in lengths of 1’–8’ single fixtures and continuous runs

      Driver: Integral 120V or 277V driver. 0-10V dimming driver dims down to 10%.

      Color Temperature: LEDs available in 2700K, 3000K, 3500K and 4000K, within a 3 step MacAdam ellipse, all with 90+ CRI typical

      Life: 50,000 hours L70 

      Limited five year warranty 

      IBEW manufactured and assembled

      Assembled in the U.S.A.

    Технічна специфікація
    • Унікальний номерradical-series-miniature-LED-luminaires
    • Сімейство продуктівLED Lighting
    • Група продуктівRadical
    • ТипObject (single object)
    • Дата публікації2022-08-19
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийExtruded Aluminum
    • Матеріал допоміжнийAcrylic
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit