Публікуйте свої продукти
Shapes Collection Multi-Directional LED Luminaires
Shapes Collection Multi-Directional LED Luminaires
Shapes Collection Multi-Directional LED Luminaires
Shapes Collection Multi-Directional LED Luminaires
Shapes Collection Multi-Directional LED Luminaires
Shapes Collection Multi-Directional LED Luminaires
Shapes Collection Multi-Directional LED Luminaires
    Bartco Lighting Inc

    Shapes Collection Multi-Directional LED Luminaires

    Create dynamic lighting configurations with the Bartco Lighting Shapes collection of luminaires.

    Design an endless variety of multi-directional fixture runs and geometric shapes with the YoX LED system. Rectilinear 2” wide fixture lengths mate with “L”, “T”, “Y”, “V” and “X” joining modules to form combinations of rectangles, hexagons and completely unique freeform arrays. Choose from pre-packaged shapes or make your own custom layout. Fixtures can be surface or cable suspended and optioned with an occupancy sensor and a variety of dimming drivers.

    Специфікація
    • Light Source: LED

      Light Distribution: Direct

      Lens: Flush lens

      Mounting: Model options available for cable suspended and surface mounting. Consult factory for custom mounting.

      Materials: Extruded aluminum housing, extruded, frosted acrylic lens and machined aluminum endcaps.

      Finishes: Architectural white (semi-matte), white (semi-gloss), black (semi-matte), matte black, environmental satin silver, bronze and primer powder coat (applied post-production). Consult factory for custom finishes.

      Lengths: Fixture modules available in nominal lengths of 2’–8’.

      Joining Modules: Fixture housings require BSS610-M Joining Modules for mounting and supplying power (specified separately). Modules are available in Straight, 90° “L”, 90° “T”, 90° “X”, 120° “L” and 120° “Y” configurations.

      Wiring: Fixtures provided with 18 ga. wiring harnesses (6 Amp max. load) at a suitable length for connecting to adjacent fixtures or power modules (consult factory for runs requiring multiple circuits, sensor integration, etc.)

      Driver: Standard integral 120-277V driver offered with 0-10V dimming or non-dim. Other dimming driver options available.

      Emergency Driver: Integral 120-277V emergency battery backup available for 4’–8’ fixtures. A remote battery backup is available for shorter fixture lengths (ordered separately, consult factory for details.)

      Color Temperature: LEDs available in 2700K, 3000K, 3500K and 4000K, within a 3 step MacAdam ellipse, all with 90+ CRI typical.

      Occupancy Sensor: Passive infrared occupancy sensor available. The control unit is located in the fixture housing while the optical sensor is mounted to an adjacent Joining Module.

      Life: 50,000 hours L70

      Limited five year warranty

      UL and C-UL listed for dry and damp locations

      IBEW manufactured and assembled

      Made in U.S.A.

    Технічна специфікація
    • Унікальний номерshapes-collection-multi-directional-led-luminaires
    • Сімейство продуктівLED Lighting
    • Група продуктівShapes
    • ТипObject (single object)
    • Дата публікації2022-10-03
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийExtruded Aluminum
    • Матеріал допоміжнийAcrylic
    Класифікація
    • Категорія BIMobjectОсвітлення - Pendant

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка

    Схожі продукти