Публікуйте свої продукти
BERRIDGE RUSTIC SHAKE SHINGLES
Berridge Manufacturing Company

BERRIDGE RUSTIC SHAKE SHINGLES

PRODUCT INFORMATION
Berridge Rustic Shake Shingles are heavy gauge metal shingles for residential or commercial construction over solid sheathing. Rustic Shake Shingles have a one-inch thick butt with a stamped shake texture. Each metal shingle simulates the appearance of five cedar shake shingles for a total exposure of 12" x 24".
  • Available in 24 gauge steel
  • Concealed fasteners
  • Florida Product Approval

MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Unfinished material is Acyrlic Coated Galvalume®

PANEL PROFILE

ACCESSORIES

Use two Anchor Clips per shingle over solid decking.

Use Starter Strip at eaves for first row of shingles to lock into. Do not lap joints.

Use one Ridge Cap Shingle per 8" of ridge. Field bend to roof slope.

Use one Hip Cap at each row of shakes. Product must be installed row by row. Cannot be installed after the next row of shingles has been applied. Field bend to slope. For roofing applications only.

Use one Mansard Corner Cap at each row of shakes. Product must be installed row by row. Cannot be installed after the next row of shingles has been applied. Field bend to slope. For mansard applications only.

Use one Siding Corner Cap at each row of shakes. Product must be installed row by row. Cannot be installed after the next row of shingles has been applied. Field bend to slope. For vertical wall applications only.
Технічна специфікація
  • Унікальний номерberridge-rustic_shake
  • Сімейство продуктівMetal Roof Shingles
  • Група продуктівMetal Shingles
  • ТипObject (single object)
  • Дата публікації2017-06-08
  • Номер видання2
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Дах

Доступність регіону

Північна Америка
Канада
Сполучені Штати