Публікуйте свої продукти
BETAFENCE Static Bollard
Betafence

BETAFENCE Static Bollard

  • Reliable protection for pedestrians, buildings and perimeters against vehicle-borne attacks
  • PAS 68 Crash-Tested Hostile Vehicle Mitigation (HVM)
  • Three crash rating options depending on the protection level required
  • Flexible Spacing - all 3 BLOKAD static bollard crash ratings were obtained on a single bollard hit allowing for flexibility in spacing bollards in the field
Специфікація
  • Product Features

    • Constructed from high tensile strength steel S355
    • Medium foundation: 600 /750 mm (depending on required crash rating)
    • 100 mm allowance for matching / desired surface finishing
    • Hot Dip Galvanized (HDG) followed by durable PES coating
    • Standard color: RAL 7016 anthracite grey
    • Custom RAL colors available on request

    Benefits

    • Easy & low cost installation
    • No maintenance required ensuring a long life time
    • Corrosion resistant due to perfect treatment
    • Allowance for surface finishing for a smooth and aesthetical finishing

    Applications

    • Pedestrian protection
    • City & streetscapes
    • High-risk corporate buildings
    • Embassies & other diplomatic facilities
    • Critical infrastructure (military – energy – datacentre)
    • Transport infrastructure

    End User Benefits

    • PAS68 crash tested
    • Certified maximum protection
    • Flexibility on distance between bollards (test conducted on a single bollard hit)
    • 100 mm finishing allowance for continuation of surrounding surface materials (bricks, tiles, concrete etc.)

    Installer Benefits

    • Product delivered ready to install
    • Fast & easy installation, shallow foundation
    • Lifting eye-bolt for easy handling
    • Concrete & rebar specs provided for each installation
    • Corner details provided for each installation
    • Technical support provided
Технічна специфікація
  • Унікальний номерbetafence-static-bollard
  • Сімейство продуктівBarriers, Bollards & Turnstile
  • Група продуктівBollards
  • ТипObject (single object)
  • Дата публікації2026-10-06
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийGalvanized steel
Класифікація
  • Категорія BIMobjectLandscaping - Огорожі

Доступність регіону

Європа Азія Океанія Африка
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
Схожі продукти