Публікуйте свої продукти
Impera™ Alfa II Controller
Impera™ Alfa II Controller
    Biamp

    Impera™ Alfa II Controller

    The Impera Alfa II serves as a controller for Biamp touch panels, providing easy control of all room functions. The Alfa II is equipped with three bi-directional RS-232 interfaces for sending commands to AV devices with feedback functionality. It is additionally equipped with 2 uni-directional RS-232 interfaces for sending commands to AV devices using serial or infrared communication. 24 GPIO are available for control of relays, switches and sensors. With its large offering of control interfaces, Impera Alfa II is a versatile AV control system for rooms of all sizes.

    Impera touch panel controllers are configured via our Project Designer software.

    Специфікація
      • Programmed via Project Designer software
      • 3 bi-directional RS-232 ports or 6 IR ports
      • 2 uni-directional RS-232 ports or 4 IR ports
      • 4 built-in assignable relays
      • 24 GPIO for control of relays, switches, and sensors
      • Supports automatic timer functions
      • Email notifications for lamp/filter hours and warnings
      • Built-in web server
      • Covered by Biamp Systems’ five-year warranty

      Keywords: controller, touch panel control, impera, impera alfa

    Технічна специфікація
    • Унікальний номерimpera-alfa-ii_touch-panel-controller
    • Сімейство продуктівImpera
    • Група продуктівTouch Panel Controllers
    • ТипObject (single object)
    • Дата публікації2023-02-07
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication