Публікуйте свої продукти
Impera™ Lima Controller
Impera™ Lima Controller
    Biamp

    Impera™ Lima Controller

    The Impera Lima serves as a controller for Biamp touch panels, providing easy control of all room functions. The Lima is equipped with two bi-directional RS-232 interfaces for sending commands to AV devices with feedback functionality. 2 GPIO are available for control of relays, switches and sensors. Impera Lima is a versatile AV control system for huddle rooms and small conference rooms.

    Impera touch panel controllers are configured via our Project Designer software.

    Специфікація
      • Programmed via Project Designer software
      • 2 bi-directional RS-232 ports or 4 IR ports
      • 2 built-in assignable relays
      • 2 GPIO for control of relays, switches, and sensors
      • PoE powered (IEEE 802.3at Class 3, 15W)
      • Covered by Biamp Systems’ five-year warranty

      Keywords: touch panel control, controller, lima

    Технічна специфікація
    • Унікальний номерimpera-lima_touch-panel-controller
    • Сімейство продуктівImpera
    • Група продуктівTouch Panel Controllers
    • ТипObject (single object)
    • Дата публікації2023-02-07
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication