Публікуйте свої продукти
Apprimo TEC-X 1000 Networked AV Control Pad with Rotary Knob
Apprimo TEC-X 1000 Networked AV Control Pad with Rotary Knob
    Biamp

    Apprimo TEC-X 1000 Networked AV Control Pad with Rotary Knob

    Distinguished by its modern design aesthetic, the Apprimo TEC-X family of AV control pads provide simple, intuitive interfaces for presentation spaces and conference rooms via highly intuitive capacitive touch capabilities, delivered at the price of a keypad controller. Equipped with an LCD and rotary knob, the TEC-X 1000 is PoE powered (IEEE 802.3at Class 3, 15W), wall-mountable, and daisy chainable, which greatly reduces cabling requirements and installation time. In addition, the TEC-X 1000 supports all TTP commands and can be quickly programmed and customized within Tesira software as the needs of the room change over time, making TEC-X a very flexible and cost effective control solution.

    Специфікація
      • Ethernet-based control solution for Tesira systems
      • Capacitive touch LCD interface
      • Supports up to six buttons on the LCD interface
      • Dedicated rotary encoder for incrementing and decrementing level controls
      • Control functions of onscreen buttons are easily programmed in Tesira design software
      • High contrast touch-enabled LCD provides easy-to-read on-screen text and status messages
      • Display brightness can adjust automatically to the ambient light level
      • Assignable LED light bar provides optional feedback for mute and system state
      • PoE powered (IEEE 802.3at Class 3, 15W) for simple, single CAT5e/CAT6 cable installation
      • Up to four devices can be daisy chained together
      • Supports all TTP commands
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ 5-year warranty
      • Wall mounted in standard single gang box, with optional tabletop stand accessory sold separately

      Keywords: tec-x, tec-x 1000, tec-1s, tec-1i

    Технічна специфікація
    • Унікальний номерtec-x-1000_touch-panel
    • Сімейство продуктівApprimo
    • Група продуктівTouch Panels
    • ТипObject (single object)
    • Дата публікації2023-02-07
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication
    • Назва UNSPSCElectrical controls and accessories
    • Код UNSPSC391215
    • Код Uniclass 2015Pr_40_30_86_88
    • Опис Uniclass 2015Touch panels
    • Код CSI MasterFormat 201440 63 00
    • Заголовок CSI MasterFormat 2014Control System Equipment
    • Номер OmniClass23-27 13 13
    • Заголовок OmniClassBuilding Control Systems