Публікуйте свої продукти
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
Bluesteel Therm Pneu Voile Dôme PCA 20 incolore
    Bluetek

    Bluesteel Therm Pneu Voile Dôme PCA 20 incolore

    Bluesteel Therm Pneu Voile Dôme 20 mm cellular PC (PCA) transparent in clear is a Pneumatic energy NSHEV for waterproofed roof. It is also used for Natural Lighting and Ventilation. Heat loss is reduced thank to improved upstand insulation. Sunshadind is optimized thank to an aesthetic fixed shading solution called "Voile-Dome" -or Dome Screen-. It eliminates the greenhouse effect with sun proctection separated from the glazing and protects from sunlight in the summer and lets in warmth in the winter with its optimised orientation. Our BIM models allow you to carry out natural lighting studies with Archiwizard plugin. Please do not hesitate to contact us for all your requests.
    Специфікація
    • Bluesteel Therm PNEU Voile-Dôme 20 mm cellular PC (PCA) transparent in clear ensure smoke and heat ventilation. Its insulated upstand improves thermal performance. This device is CE-certified pursuant to EN 12101-2 and EN 1873 and meets all European regulation requirements : Low temperature T(-15°), Static wind resistance WL1500, Snow load SL250/SL500/SL550 (Please have a look on our Declaration of Performance to know more about feasibility realization). It opens up to a 140° angle and is fitted with a pneumatic thermofuse gauged at 93°C in standard, but also available in 140°C or 180°C. Full opening with pneumatic cylinder (ventilation 6bar) can be available (depending on dimensions and infill). Partial opening (300mm or 500mm) with an additional 230 V electrical motor can also be available. 20 mm cellular PC (PCA) transparent in clear has a thermal conductance equal to 1,7 W/m².K, a sun factor of g=0,49, a light transmittance of Tv =46% and reaction to fire classification of B-s1,d0. Fixed shading system, "Voile-Dôme" , meets sun shading and thermal confort (by eliminating the greenhouse effect thank to the principle of Sahara roof that let air circulate between the sun protection and the glazing to avoid overheating) building needs. It reduces the noise generated by the impact of rain. It reduces solar factor to g=0,12 . The painting of the upstand, grille or griddle in standard RAL shades is available in option. Air flow performance optimization with spoilers (MAX version). Bluetek also offers automated controls and smart management solutions.

    Технічна специфікація
    • Унікальний номерbluesteel-therm-pneu-voile-dome-pca20-incolore
    • Сімейство продуктівSmoke ventilation
    • Група продуктівNSHEV
    • Дата публікації2020-10-09
    • Номер видання2
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийPolycarbonate
    • Розроблено вФранція
    • Виготовлено вФранція
    Класифікація
    • Категорія BIMobjectВікно - Skylights

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Австрія
    Азербайджан
    Ангілья
    Алжир
    Аргентина
    Австралія
    Аландські Острови
    Афганістан
    Антигуа і Барбуда
    Ангола
    Болівія
    Американське Самоа
    Албанія
    Бангладеш
    Аруба
    Бенін
    Бразилія
    Вануату
    Андорра
    Бахрейн
    Багамські Острови
    Ботсвана
    Венесуела
    Віддалені острови США
    Бельгія
    Британська територія в Індійському океані
    Барбадос
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Беліз
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Бермудські Острови
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Британські Віргінські острови
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Віргінські Острови (США)
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гаїті
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гваделупа
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Гватемала
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Гондурас
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Гренада
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Гренландія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Домініка
    Ефіопія
    Палау
    Ірландія
    Іран
    Домініканська Республіка
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Кайманові Острови
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Канада
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Карибські Нідерланди
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Коста-Рика
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Куба
    Камерун
    Токелау
    Литва
    Китай
    Кюрасао
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Мартиніка
    Комори
    Тувалу
    Люксембург
    Кувейт
    Мексика
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Монтсеррат
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Нікарагуа
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Острови Теркс і Кайкос
    Лесото
    Нідерланди
    Макао
    Панама
    Ліберія
    Німеччина
    Малайзія
    Пуерто-Рико
    Лівія
    Норвегія
    Мальдіви
    Сальвадор
    Маврикій
    Острів Мен
    Монголія
    Сен-Бартелемі
    Мавританія
    Північна Македонія
    Непал
    Сен-Мартен
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Сен-Пʼєр і Мікелон
    Майотта
    Португалія
    Оман
    Сент-Вінсент і Гренадіни
    Малаві
    Росія
    Острів Різдва
    Сент-Кітс і Невіс
    Малі
    Румунія
    Пакистан
    Сент-Люсія
    Марокко
    Сан-Марино
    Палестина
    Сінт-Мартен
    Мозамбік
    Сербія
    Південна Корея
    Сполучені Штати
    Намібія
    Словаччина
    Північна Корея
    Тринідад і Тобаго
    Нігер
    Словенія
    Саудівська Аравія
    Ямайка
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад