Публікуйте свої продукти
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board
    BMI

    Roof system Paradiene 40.1.GS (White NOXACTIV, Grey, Green, Red), Adepar JS, XPS Insulation, Gravifiltre, Irex Profil, Siplast Primer over Concrete board

    Two layer waterproofing system over insulation over concrete deck. Granule-surfaced SBS elastomeric bitumen roof waterproofing cap sheet.Granule-surfaced SBS elastomeric bitumen roof waterproofing cap sheet. Very high performance reinforced SBS elastomeric bitumen membrane with self-protected coloured granules for waterproofing works. This product is for use as : · Toplayer of two-layers system for non-accessible roofs, technical roofs or roofs under heavy protection.
    Специфікація
    • Long life due to the exceptional retention of the original properties of the SBS elastomeric bitumen. High resistance to cracking and weathering due to the elasticity of the SBS elastomeric bitumen binder. Excellent dimensional stability due to the glass reinforcements. Wide colour range. NOx-Activ depolluting membrane version available: with slate flake covered with Noxite (titanium dioxide).
    Технічна специфікація
    • Унікальний номерBMI-Roof-System-Paradiene-Noxactiv-Adepar-Insulation-Gravifiltre-Siplast-Primer-Concrete
    • Сімейство продуктівFLAT ROOF
    • Група продуктівWATERPROOFING AND INSULATION
    • ТипObject (single object)
    • Дата публікації2018-11-12
    • Номер видання1
    • Висота (мм)160
    • Ширина (мм)1000
    • Глибина (мм)1000
    Пов'язані
    • Матеріал основнийBitumen
    • Матеріал допоміжнийFiber Glass
    • Розроблено вФранція
    • Виготовлено вФранція
    • Вага нетто (кг)12
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Класифікація IFCRoof
    • Назва UNSPSCRoll roofing
    • Код UNSPSC30151501
    • Код Uniclass 2015Ss_30_40_30
    • Опис Uniclass 2015Flat roof covering systems
    • Номер OmniClass23-13 39 23
    • Заголовок OmniClassFlat Roofing
    • Код CSI UniFormat IIB1020
    • Заголовок CSI UniFormat IIRoof Construction

    Доступність регіону

    Європа
    Іспанія
    Португалія