Публікуйте свої продукти
Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass
Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass
Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass
Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass
Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass
Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass
Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass
Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass
    Icopal

    Base KL 2-layer compact roof system for extensive green roof on concrete insulated with cellular glass

    2-layer SBS-modified bitumen built-in membrane pour & roll on concrete substrate insulated with cellular glass for green roofs:
    1. Substrate: concrete
    2. Primer
    3. Glue:
    Icopal Block Bitumen 95/35
    4. Insulation:
    Cellular glass
    5. Base KL x 2
    6. Extensive roof

    Специфікація
    • 2-layer SBS-modified bitumen built-in membrane pour & roll on cellular glass insulated concrete substrate for green roofs.
      System can be used where there is a need for insulation on concrete substrate.

    Технічна специфікація
    • Унікальний номерbase-kl-sedum-cellglas-betong
    • Сімейство продуктівWater Proofing Membrane
    • Група продуктівBuilt in system
    • ТипObject (single object)
    • Дата публікації2024-10-10
    • Номер видання1
    • Ширина (мм)1000
    Пов'язані
    • Матеріал основнийBitumen
    • Розроблено вШвеція
    • Виготовлено вШвеція
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Waterproofing & Membranes
    • Класифікація IFCRoof
    • Код за ETIMEG020300
    • Назва за ETIMBuilding - Roofing materials
    • Код Uniclass 2015Ss_30_40_30_71
    • Опис Uniclass 2015Reinforced bitumen membrane inverted roof covering systems
    • Код CSI MasterFormat 201407 52 16.12
    • Заголовок CSI MasterFormat 2014Hot-Mopped Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
    • Номер OmniClass23-13 39 31 13
    • Заголовок OmniClassMulti Layer Roof Membranes