Публікуйте свої продукти
BougeRV 170W 12 Volts Monocrystalline Solar Panel
BougeRV

BougeRV 170W 12 Volts Monocrystalline Solar Panel

  • 170 Watts Solar Panel with high conversion efficiency modules, 170 watts monocrystalline solar panel can charge 12V battery or charge 24/48V battery by wiring several solar panels in series.
  • User Friendly IP65 Rated Waterproof Junction Box can isolate environmental particles and low-pressure water jets. Diodes are pre-installed in junction box, with a pair of pre-attached 3ft Cable.
  • Durable sturdy panel can withstand high wind (2400 Pa) and snow loads (5400 Pa) and have excellent performance in low light environments. Corrosion-resistant aluminum material can withstand the changing outdoor environment and prolong its service life.
  • Compatible with on-grid and off-grid inverters, the solar panel is suitable for powering the house or for outdoor use. It is Easy to use and mount (pre-drilled holes on the back of the panel), sophisticated to use with your RVs, boats, and other outdoor equipment.

As Featured on Amazon.com

Специфікація
  • Specifications:

    Max. power voltage(Vmp): 19.01V
    Max. power current(Imp): 8.91A
    Open circuit voltage(Voc): 22.5V
    Short circuit current(Isc): 9.44A
    Series fuse rating: 15A
    Max. system voltage: 1000V
    J-Box IP Rating: IP65
    Dimensions: 670*1480*35mm / 26.4*58.3*1.38inch
    Net Weight (kg / lb): 10.9kg / 24

    Cell: Monocrystalline
    Power at STC(Pm): 170Watts

Технічна специфікація
  • Унікальний номерBougeRV-170W-12-Volts-Monocrystalline-Solar-Panel
  • Сімейство продуктівSolar
  • Група продуктівSolar Panel
  • ТипDocumentation (info)
  • Дата публікації2019-02-07
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCPower generation
  • Код UNSPSC2613
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)