Публікуйте свої продукти
BougeRV Level 2 EV Charger Cable (240V, 16A, 25FT) Portable
BougeRV

BougeRV Level 2 EV Charger Cable (240V, 16A, 25FT) Portable

  • FASTER CHARGING SPEEDS: Level 2 EV Charger charges your vehicle 3x faster than a standard level 1 car charger, and it is also easier to install and use on a daily basis.
  • PRACTICAL AND ROBUST: Faster charging with NEMA 6-20 plug at 240V. FREE standard 110v 5-15P adapter for level 1 charging.
  • COMPREHENSIVE PROTECTION: Features control box with LED charge status indicators and mutiple protective measures are designed. Details reading with manual. EVA case helps you store your EV charger better.
  • GREAT PORTABLE CHARGER: The plugs are compatible with major EV with J1772 connector such as BMW, Chevy Volt, Nissan Leaf, Ford, Mitsubishi, and more. Plugs into dryer, RV outlets, or standard wall outlets with appropriate adapters.
  • BougeRV EV charging products posses with CE certifications, J1772 products posses with UL certification. All products has been meticulously tested and comes with a 1 Year No-Hassle Warranty.

As Featured on Amazon.com

Специфікація
  • BougeRV level 2 EV charger cable work well with:

    • 2010-2018 Nissan Leaf, Nissan eNV-2000
    • Chevy Bolt EV, Chevrolet Volt, Chevy Spark
    • BMW i3 and i8 and BMW x5
    • Mercedes B Class Electric Drive
    • Toyota Prius Plug-In, Prius Prime, Toyota Rav4 EV
    • Ford Focus Electric, Ford C-Max Energy, Ford Fusion Energy
    • Fiat 500e, Chrysler Pacifica Hybrid, VW eGolf, Kia Soul EV, Honda Accord Plug-In Hybrid, Honda Fit EV,Honda Clarity
    • Tesla Model S, 3, and X (*with Tesla supplied adapter)
    • ZERO motorcycle (2015 and newer with J1772), Brammo motorcycle
    • Smart Electric Drive, Karma Fisker, Mitsubishi iMiev
    • Porsche Cayenne S-E, Porsche Panamera S-E
Технічна специфікація
  • Унікальний номерBougeRV-Level-2-EV-Charger-Cable-240V-16A-25FT-Portable
  • Сімейство продуктівElectric Vehicle
  • Група продуктівCharger
  • ТипDocumentation (info)
  • Дата публікації2019-02-07
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCElectrical wire
  • Код UNSPSC261215
  • Код CSI MasterFormat 201426 00 00
  • Заголовок CSI MasterFormat 2014Electrical
  • Номер OmniClass23-35 21 00
  • Заголовок OmniClassBattery Chargers

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)