Публікуйте свої продукти
Copper-Press Equal Tee (M-Profile) 15mm - 108mm
Brymec

Copper-Press Equal Tee (M-Profile) 15mm - 108mm

Copper-Press Equal Tee (M-Profile) 15mm - 108mm

Our all-new Copper press system is for use with conformant copper tube to EN 1057 type TX, providing a durable and secure leak-proof joint for the following applications; potable water, hot water heating/cooling circuit and drainage.

2-Point Press

The Brymec copper press range benefits from the extra security provided by its 2-point press system. This creates a leak free, tamper-proof joint.

Brymec Product Quality

Our copper press range has been carefully designed and selected to meet the highest quality standards. Products undergo stringent testing in compliance with our ISO 9001:2015 quality management system.

Brymec Warranty

We offer a 25 year warranty with our copper press system.

Features & Benefits

  • Durable and secure leak proof joint 
  • Braze free, permanent joint - no hot works required 
  • Huge time and resource savings
  • Blue plastic film which will fall off when crimped for easy identification of pressed joint 
  • 2 point press 
  • Dust Covers
Специфікація
    • Working Pressure 16 Bar @ 95°C
    • “M” profile press jaws or slings
    • Approved tools include Novapress, REMS, Rothenberger andRidgid
    • Suitable For: Water and neutral liquids
    • WRAS approved
    • For use with type TX copper tubing conformantto EN 1057 
    • Manufactured to EN1254 standard
    • Body Material Cu-DHP (CW024A)
    • Crimp Indicator Film Material PVC, Blue
    • O-Ring Material EPDM
    • Dust Cap Material PE

     Notes: For further information please contact Brymec Technical Dept.

Технічна специфікація
  • Унікальний номер15_108_Brymec_Copper_Press_Equal_Tee_M_Profile
  • Сімейство продуктівMPS - Metal Pipe Systems
  • Група продуктівM-Profile Copper Press Fittings
  • ТипObject (single object)
  • Дата публікації2019-09-05
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийCopper
  • Розроблено вВелика Британія
  • Виготовлено вКитай
Класифікація
  • Категорія BIMobjectСантехніка - Joints
  • Класифікація IFCPipe Fitting
  • Код за ETIMEG000058
  • Назва за ETIMConnectors
  • Код Uniclass 2015Ac_10_40_63
  • Опис Uniclass 2015Pipe fitting
  • Код CSI MasterFormat 201411 53 43
  • Заголовок CSI MasterFormat 2014Service Fittings and Accessories
  • Номер OmniClass23-27 43 00
  • Заголовок OmniClassPipe Fittings

Доступність регіону

Європа
Велика Британія
Ірландія