Публікуйте свої продукти
Solar X Treme , Low Reflected Energy Saving Glass
Solar X Treme , Low Reflected Energy Saving Glass
    BSG Glass บีเอสจี

    Solar X Treme , Low Reflected Energy Saving Glass

    Energy saving glass that provides ​more heat reduction and Less Reflection​.

    Low-reflective energy-saving glass that reduces heat entering the building by up to 50% with a special nano-ceramic layer in the laminating process. Which has the ability to cut heat waves by reducing UV rays up to 99% and reducing infrared rays by 98%, thus reducing the heat that will pass through the glass very well.

    Feature

    - Thinner than insulated glass but still has the same heat insulation performance as insulated glass

    - Suitable for buildings with special heat insulation requirements.

    - does not require a lot of light need privacy


    Специфікація
    • Product : Solar X Treme

      Performance Data

      Visible Light
      Transmittance : 43%
      Reflectance out : 9%
      Reflectance in : 6%

      Solar Heat Gain Coefficient (SHGC) : 0.35

      Shading Coefficient (SC) : 0.40
      Light to Solar Gain (LSG) : 1.22

      Solar Energy

      Transmittance : 18%
      Reflectance out : 37%

      Ultraviolet (UV) : <1
      U-value : 4.63 (w/m2k)
      Relative Heat Gain (RHG) : 290 (w/m2)

      Information
      Maximum Size : 2,400 x 3,600 mm.
      Minimum Size : 100 x 100 mm.
      Thickness : 6 - 20 mm.
      Process : Laminated, Heat Strengthened, Tempered

    Технічна специфікація
    • Унікальний номерBSG_Energy_Saving_Glass_Solar_X_Treme
    • Сімейство продуктівGlass
    • Група продуктівEnergy Saving
    • ТипBuilding Material
    • Дата публікації2022-03-03
    • Номер видання1
    • Висота (мм)2400
    • Ширина (мм)2400
    • Глибина (мм)22
    Посилання
    Пов'язані
    • Матеріал основнийGlass
    • Розроблено вThailand
    • Виготовлено вThailand
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Glass & Glazing
    • Номер OmniClass23-17 15 11
    • Заголовок OmniClassGlass Glazing

    Доступність регіону

    Азія
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam