Публікуйте свої продукти
Weavery Glass , Texture Glass
Weavery Glass , Texture Glass
Weavery Glass , Texture Glass
Weavery Glass , Texture Glass
Weavery Glass , Texture Glass
Weavery Glass , Texture Glass
Weavery Glass , Texture Glass
    BSG Glass บีเอสจี

    Weavery Glass , Texture Glass

    The interlace of lines create the touching of Thai texture, the new type of Thai modern arts Glass. A handmade wickerwork is a one of Thais’ valuable folk wisdom which has inherited from generation to generation. The basketries from nature were weaved into bamboo strips. Making various of shapes, for variety of usage. This idea has led to our new designed glass. To create Thai modern arts and bring into your residence. Normally, an essential character of wickerwork is texture which caused by weaving. So, we create the interlace of lines, marching of them propose the touchable texture on the surface of glass. For making your place into the atmosphere of traditionally Thais modern style
    Специфікація
    • Applications Exterior: Building skins, curtain walls, facades, sky lights, balustrades, exterior decorations Interior: Partitions, wall backings, doors, floor, stairs, ceilings, glass curtains, shower enclosures, light boxes, glass railing systems Furniture: Cabinet & closet doors, table tops, lamps, trays
    Технічна специфікація
    • Унікальний номерBSG_Glass_Weavery
    • Сімейство продуктівGlass
    • Група продуктівWeavery
    • ТипBuilding Material
    • Дата публікації2021-12-03
    • Номер видання1
    • Висота (мм)3000
    • Ширина (мм)1590
    Посилання
    Пов'язані
    • Матеріал основнийGlass
    • Розроблено вThailand
    • Виготовлено вThailand
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Glass & Glazing
    • Номер OmniClass23-17 15 11
    • Заголовок OmniClassGlass Glazing

    Доступність регіону

    Азія
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam