Публікуйте свої продукти
Bush Business Furniture Series C 36W 2 Drawer File Cabinet
Bush Business Furniture Series C 36W 2 Drawer File Cabinet
    Bush Business Furniture

    Bush Business Furniture Series C 36W 2 Drawer File Cabinet

    Expand your office with the Bush Business Furniture Series C Collection 36W 2Dwr Lateral File finished in Hansen Cherry for classic styling with clean lines. The Lateral File provides a convenient work and storage solution with file drawers that accommodate letter, legal, and A4 sizes. Full-extension ball bearing slides allow easy access and interlocking drawers prevent against tipping. Utilize the Lateral Files matching height with Series C desks components to further expand your work surface. This unit is constructed with 100% thermally fused laminate for durability and superior resistance to scratches and stains. Attractive and practical, the 2Dwr Lateral File provides the extra storage you need to complete your office. Solid construction meets ANSI/BIFMA test standards in place at time of manufacture. The Series C Collection is backed by the Bush Business Furniture 10-Year Warranty. American made with U.S. and imported parts.

    As Featured on Amazon.com

    Специфікація
      • Assembled Dimensions: 35.67" W X 23.35" D X 29.84" H
      • Packaged Dimensions for Box 1: 31.30" W X 6.80" D X 42.00" H
      • Package Weight for Box 1:118.00 lbs.
      • Bush Product Number: WC24454C
    Технічна специфікація
    • Унікальний номерBush-Business-Furniture-Series-C-36W-2-Drawer-File-Cabinet
    • Сімейство продуктівFile Cabinet
    • Група продуктів2 Drawer
    • ТипDocumentation (info)
    • Дата публікації2019-02-28
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectмеблі - Other Furniture
    • Назва UNSPSCOffice Equipment and Accessories and Supplies
    • Код UNSPSC44
    • Код CSI MasterFormat 201412 51 00
    • Заголовок CSI MasterFormat 2014Office Furniture
    • Номер OmniClass23-21 13 00
    • Заголовок OmniClassRetail and Office Equipment and Furnishings

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти