Публікуйте свої продукти
Bush Business Furniture Series C Elite 36W 5 Shelf Bookcase
Bush Business Furniture Series C Elite 36W 5 Shelf Bookcase
    Bush Business Furniture

    Bush Business Furniture Series C Elite 36W 5 Shelf Bookcase

    Store reading materials or display memorabilia with the Series C Elite 36W 5 Shelf Bookcase with Doors by Bush Business Furniture. Make your space go further with this smart-looking bookcase that provides maximum flexibility with one fixed and three adjustable shelves. Includes Half Height Door Kits to keep unwanted papers out of sight on lower shelves. Door design includes Euro-style, self-closing, adjustable hinges and provides two right-or-left mountable doors for placement flexibility. Meets ANSI/BIFMA standards for safety and performance. Backed by Bush Business Furniture's 10-Year Warranty. American made with U.S. and imported parts.

    As Featured on Amazon.com

    Специфікація
      • Packaged Dimensions for Box 1: 19.00" W X 5.75" D X 78.37" H
      • Package Weight for Box 1:109.00 lbs.
      • Packaged Dimensions for Box 2: 19.75" W X 2.25" D X 38.12" H
      • Package Weight for Box 2:23.00 lbs.
      • Bush Product Number: SRE221HC
    Технічна специфікація
    • Унікальний номерBush-Business-Furniture-Series-C-Elite-36W-5-Shelf-Bookcase
    • Сімейство продуктівBookcase
    • Група продуктів5 Shelf
    • ТипDocumentation (info)
    • Дата публікації2019-02-28
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectмеблі - Other Furniture
    • Назва UNSPSCOffice Equipment and Accessories and Supplies
    • Код UNSPSC44
    • Код CSI MasterFormat 201412 51 00
    • Заголовок CSI MasterFormat 2014Office Furniture
    • Номер OmniClass23-21 13 00
    • Заголовок OmniClassRetail and Office Equipment and Furnishings

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти