Публікуйте свої продукти
Bush Business Furniture Move 80 Series 60W Height Adjustable Standing Desk
Bush Business Furniture Move 80 Series 60W Height Adjustable Standing Desk
    Bush Business Furniture

    Bush Business Furniture Move 80 Series 60W Height Adjustable Standing Desk

    Experience maximum comfort and productivity with the Move 80 Series by Bush Business Furniture 60W x 30D Height Adjustable Standing Desk. Designed for today's wide-ranging office environments, the flexible, healthy and ergonomic Desk fosters sitting and standing throughout the day without hindering workflow. Select and store four programmable presets to stay in motion in the office or at home. A quiet, soft-touch start and stop smoothly lifts the Height Adjustable Standing Desk from a low of 23 inches to a high of 49 - or anywhere in between at a speed of 1.5 inches per second. A durable thermally fused laminate work surface resists scratches and stains, while steel base legs and feet provide superb structural strength for a weight capacity of up to 200 lbs. Recent studies have shown those who sit and stand throughout the day report improved comfort, energy, mood and even productivity. It's time to stand up for yourself with this sturdy and affordable commercial office furniture product. The Height Adjustable Standing Desk coordinates with Bush Business Furniture collections for a cohesive workspace. Use the Desk as a standalone Table, Return or Bridge in your home, private business office or a larger collaborative workspace. Backed by a 5 Year Warranty, the Height Adjustable Standing Desk meets ANSI/BIFMA quality test standards for safety and performance.

    As Featured on Amazon.com

    Специфікація
      • Assembled Dimensions: 59.45" W X 29.37" D X 51.00" H
      • Packaged Dimensions for Box 1: 34.30" W X 2.90" D X 65.40" H
      • Package Weight for Box 1:56.00 lbs.
      • Packaged Dimensions for Box 2: 10.60" W X 9.50" D X 41.00" H
      • Package Weight for Box 2:55.00 lbs.
      • Packaged Dimensions for Box 3: 4.90" W X 4.50" D X 30.10" H
      • Package Weight for Box 3:9.00 lbs.
      • Bush Product Number: HAT6030HCBK
    Технічна специфікація
    • Унікальний номерBush-Business-Furniture-Move-80-Series-60W-Height-Adjustable-Standing-Desk
    • Сімейство продуктівDesk
    • Група продуктівAdjustable Standing Desk
    • ТипDocumentation (info)
    • Дата публікації2019-02-28
    • Номер видання1
    Пов'язані
    • Матеріал основнийLaminate
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectмеблі - Office Desks & Tables
    • Назва UNSPSCOffice Equipment and Accessories and Supplies
    • Код UNSPSC44
    • Код CSI MasterFormat 201412 51 00
    • Заголовок CSI MasterFormat 2014Office Furniture
    • Номер OmniClass23-21 13 00
    • Заголовок OmniClassRetail and Office Equipment and Furnishings

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit