Публікуйте свої продукти
Arianna Totem
Caimi Brevetti

Arianna Totem

The uprights in steel rod and the accessories in transparent methacrylate form multipurpose totems, that meet all kinds of display or communication requirements. Description: 25 x 25 mm uprights made from r 9 mm steel rods and pairs of r 8 mm horizontal rods, electrowelded together and with a matt white, silver grey or micaceous black epoxy-powder coating. The pairs of horizontal rods are spaced 375 mm apart. At the lower ends of the uprights, the rods are welded to a milled threaded bushing which allows it to be attached to the base using an M8 countersunk screw. The bushing has a reference notch to ensure it is fitted correctly to the base. The upper ends of the poles are finished off with translucent PETG stoppers. Matt white, silver-grey or micaceous black 6 mm thick, epoxy-powder coated steel base. The base has a central hole to insert the upright and two notches so it can be assembled orthogonally or at an angle of 45° in relation to the upright.
Технічна специфікація
  • Унікальний номерarianna_totem
  • Сімейство продуктівFurniture
  • Група продуктівMagazine Holder
  • ТипObject (single object)
  • Дата публікації2012-01-29
  • Номер видання1
  • Висота (мм)1800
  • Ширина (мм)350
  • Глибина (мм)350
Посилання
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийPlastic
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectСтіни - Internal Walls
  • Класифікація IFCFurnishing Element
  • Назва UNSPSCFurniture and Furnishings
  • Код UNSPSC56