Публікуйте свої продукти
Low Proximity Passover Exhaust Only Hood, BLL Series
CaptiveAire

Low Proximity Passover Exhaust Only Hood, BLL Series

BLL Series

Family Options:

  • Round or rectangular risers
  • Hood and duct wrappers
  • Left, right, back and top standoffs


  • Backshelf Exhaust Only Hood
    The BLL Series is a Type I, Low Proximity Passover Hood for use over 400°F cooking surface temperatures. The top of the hood can be used as a plate shelf and the low hanging height allows for passover design.
    Offering A Fully Integrated Package, Pre-Engineered For Optimum Performance

    ADVANTAGES
    • Superior Exhaust Flow Rates: Low exhaust CFM required and low hanging height make this ideal for concession stands and trailers.
    • ETL Listed: ETL Listed for use over 400°F cooking surface temperatures. ETL Listed to US and Canadian safety standards, ETL Sanitation Listed and built in accordance with NFPA 96.
    • Convenient Design: Space saving, compact design uses limited kitchen space. Can screw mount to wall with built-in top flange for easy installation.
    • Construction:
    • Fabricated of Type 430 stainless steel, #3 or #4 polish, on all exposed surfaces. Optional type 304 stainless steel available. Sloped grease drain system with removable 1/2 pint cup for easy cleaning.
    • Grease Extraction: Fitted with aluminum baffle filters, removable for cleaning. Optional stainless steel baffle and high efficiency stainless steel baffle filters are available. Sloped grease drain system with removable 1/2 pint cup for easy cleaning.

    400°F Cooking Surface- Ovens, Steamers, Kettles, Open-Burner Ranges, Griddles, FryersModelTypeMin. Exhaust CFM/ft.BLL Wall Hood 110

    OPTIONS
    • Enclosure Panels: Constructed of stainless steel. Sized to extend from hood top to ceiling, enclosing pipe and hanging parts.
    • Roof Top Package: Combination ETL Listed exhaust/supply air unit with factory prewired and mounted motors, trunkline and curb vented on exhaust side.
    • Separate Exhaust and/or Make-Up Air Fans: ETL Listed single exhaust fans, supply-air fans and curbs available.
    • Fire Suppression System: UL 300 fire suppression system.

      CERTIFICATIONS
        The BLL Model has been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. and Canadian products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

        Models BLL are ETL Listed under file number 3054804-001 and complies with UL710, ULC710 and ULC-S646 Standards.
      Технічна специфікація
      • Унікальний номерcaptiveaire-039
      • Сімейство продуктівHVAC
      • Група продуктівHood and Ventilation Equipment
      • ТипObject (single object)
      • Дата публікації2012-09-26
      • Номер видання1
      Посилання
      Пов'язані
      • Розроблено вСполучені Штати
      • Виготовлено вСполучені Штати
      Класифікація
      • Категорія BIMobjectHVAC - Mechanical Ventilation
      • Код Uniclass 2015Ss_65_40_33_51
      • Опис Uniclass 2015Mechanical supply ventilation systems
      • Код CSI MasterFormat 201423 00 00
      • Заголовок CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
      • Номер OmniClass23-33 00 00
      • Заголовок OmniClassHVAC Specific Products and Equipment
      • Код CSI UniFormat IID30
      • Заголовок CSI UniFormat IIHVAC

      Доступність регіону

      Північна Америка
      Ангілья
      Антигуа і Барбуда
      Аруба
      Багамські Острови
      Барбадос
      Беліз
      Бермудські Острови
      Британські Віргінські острови
      Віргінські Острови (США)
      Гаїті
      Гваделупа
      Гватемала
      Гондурас
      Гренада
      Гренландія
      Домініка
      Домініканська Республіка
      Кайманові Острови
      Канада
      Карибські Нідерланди
      Коста-Рика
      Куба
      Кюрасао
      Мартиніка
      Мексика
      Монтсеррат
      Нікарагуа
      Острови Теркс і Кайкос
      Панама
      Пуерто-Рико
      Сальвадор
      Сен-Бартелемі
      Сен-Мартен
      Сен-Пʼєр і Мікелон
      Сент-Вінсент і Гренадіни
      Сент-Кітс і Невіс
      Сент-Люсія
      Сінт-Мартен
      Сполучені Штати
      Тринідад і Тобаго
      Ямайка

      Схожі продукти